Microchip Technology Inc

HV9922DB1 - Universal Off-line LED Driver Demoboard

Part Number: HV9922DB1

The HV9922DB1 demoboard is a complete LED power driver to supply a string of LEDs using the HV9922, an integrated 3-pin high input voltage constant-current buck regulator IC. The HV9922 integrates a 500V switching MOSFET and can operate directly from the rectified universal AC line voltage range of 80 to 265VAC.

    Please download the user guide for more information.

Documentation & Software Back To Top



Documents
Last Updated
Size
 
6/25/2014 12:15:20 AM
326KB