Microchip Technology Inc

LAN9512 High-Speed USB 2.0 to 10/100 Ethernet Hub Customer Evaluation Board

Part Number: EVB9512

The EVB9512 is an Evaluation Board EVB that utilizes the LAN9512 to provide a two port USB 2.0 hub with an integrated 10/100 Ethernet controller. The EVB9512 provides USB connectivity via one type B upstream USB connector and two type A downstream USB connectors. An RJ-45 integrated magnetics Ethernet jack with link/activity LEDs provides 10/100 Ethernet connectivity. The EVB9512 supports both bus-powered and self-powered modes of operation.

    • The EVB9512 provides USB connectivity via one type B upstream USB connector and two type A downstream USB connectors.
    • An RJ-45 integrated magnetics Ethernet jack with link/activity LEDs provides 10/100 Ethernet connectivity.
    • The EVB9512 supports both bus-powered and self-powered modes of operation.