Microchip Technology Inc

USB4624 4-port Switchable USB 2.0 and HSIC Hub Evaluation Board

Part Number: EVB-USB4624BCUH

The EVB-USB4624BCUH is a 4-layer RoHS-compliant Evaluation Board that utilizes the USB4624 to provide a fully functional 4-port high-speed hub with battery charging capabilities. The USB4624 is fully compliant with the USB 2.0 Specification, USB 2.0 Link Power Management LPM Addendum, High-Speed Inter-Chip HSIC USB Electrical Specification Revision 1.0 and supports both a HSIC and a USB 2.0 upstream host. The USB4624 has four downstream ports and supports both upstream and downstream battery charging. The USB4624 is configured for operation through internal default settings and supports custom configurations through the ProTouch tool or an external 8-Mbit SPI Flash device. The EVB-USB4624BCUH demonstrates driver compatibility with Microsoft Windows 7, Windows XP, Mac OS X 10.4 and Linux hub drivers.

    The USB4624 is fully compliant with the USB 2.0 Specification, USB 2.0 Link Power Management LPM Addendum, High-Speed Inter-Chip HSIC USB Electrical Specification Revision 1.0 and supports both a HSIC and a USB 2.0 upstream host.