Microchip Technology Inc

USB 2.0 Port Protection with Integrated Switch and Charger Detection Evaluation Board

Part Number: EVB-USB3750

The USB3750 family of Hi-Speed USB switches were specifically designed to enable a range of applications to achieve a single-port connectivity. Their design provides a substantial 1GHz of bandwidth, allowing for the passage of robust USB 2.0 signals. The USB3750 family of highly-integrated USB 2.0 switches contains port detection and port protection within a small footprint package.

    Their design provides a substantial 1GHz of bandwidth, allowing for the passage of robust USB 2.0 signals.