Microchip Technology Inc

USB3340 USB 2.0 Trans w/ULPI Interface, Rapid Charge Multi-Freq Ref Clock Eval Brd

Part Number: EVB-USB3340

The USB3340 family of Hi-Speed USB 2.0 transceivers delivers enhanced USB functionality for the portable market with support for the latest USB-IF Battery Charging 1.1 (BC 1.1) specification. This family of devices dramatically reduces the time required for battery charging and system bill-of-material (BOM) costs by up to 60% over competitive solutions. The USB3340 provides an excellent compliment to USB charging ports by enabling portable devices to negotiate up to three times the charging current compared to a standard USB port, resulting in faster battery charging. The USB3340 is designed in a small footprint package and reduces the number of external components through the integration of voltage regulators.

    This family of devices dramatically reduces the time required for battery charging and system bill-of-material (BOM) costs by up to 60% over competitive solutions.

Documentation & Software Back To Top



Documents
Last Updated
Size
 
10/7/2014 1:46:10 PM
49KB
3/18/2014 3:21:23 PM
613KB
3/18/2014 3:21:22 PM
1MB
3/18/2014 3:18:16 PM
1MB
3/18/2014 3:18:16 PM
23KB