Microchip Technology Inc

USB2514B High Speed USB 2.0 Multi TT 4 Port Hub with Battery Charging Support

Part Number: EVB-USB2514BC

The SMSC USB2514B MultiTRAK™ is a Low-Power, Full-Featured, OEM configurable, Hi-Speed USB 2.0 compliant hub with four downstream ports. Each of these downstream ports in the USB2514B device is capable of supporting battery charging per the USB Battery Charging Specification, Revision 1.1. The EVB-USB2514BC Evaluation Board demonstrates a standalone application for the hub with advanced power saving options and configurable port assignments. It is designed to support internal default configuration settings and an external optional I2C EEPROM for custom configured functionality.

    USB2514B High Speed USB 2.0 Multi TT 4 Port Hub with Battery Charging Support