Microchip Technology Inc

USB2412 High Speed USB 2.0 Single TT 2 Port Hub in a Tiny QFN Package Customer E

No Longer Available
Part Number: EVB-USB2412

This product is no longer available for sale.
The SMSC USB2412 hub is a low-power, single transaction translator STT hub controller IC with two downstream ports for embedded USB solutions. The SMSC hub controller supports low-speed, full-speed, and hi-speed if operating as a hi-speed hub downstream devices on all of the enabled downstream ports. The EVB-USB2412 Evaluation Board demonstrates a standalone application for the hub with advanced power saving options and configurable port status. It is designed for a low cost, power efficient implementation of a Hi-speed USB Hub with minimal bill of materials. It also includes optional EMI and ESD support components unpopulated by default.

    The SMSC hub controller supports low-speed, full-speed, and hi-speed if operating as a hi-speed hub downstream devices on all of the enabled downstream ports.