Microchip Technology Inc

USB2250 Ultra Fast High Speed USB 2.0 Multi-Slot Flash Media Controller Eval

Part Number: EVB-USB2250

The SMSC EVB-USB2250 is an Ultra-Fast USB 2.0 Multi-Slot Flash Media Controller with CF, SD, MS, and xD connectors. The EVB-USB2250 Evaluation Board demonstrates a standalone high speed Mass Storage Class Peripheral Controller intended for reading and writing to more than 24 popular flash media formats from the Compact FlashTM CF, SmartMediaTM SM, xD Picture CardTM xD, Memory StickTM MS, Secure Digital SD, and MultiMediaCardTM MMC families. This cardreader Evaluation Board features an on-board EEPROM for configuration and serial number data, as well as a socket for a flash media device for firmware updates.

    an Ultra-Fast USB 2.0 Multi-Slot Flash Media Controller with CF, SD, MS, and xD connectors.