Microchip Technology Inc

EVB-USB2240-IND

Part Number: EVB-USB2240-IND

The USB2240 is an Ultra Fast USB 2.0 Multi-Format Flash Media Controller with Secure Digital SD, MultiMediaCard (TM) MMC, Memory Stick MS, and xD-Picture Card (TM) xD connectors. The EVB-USB2240-IND Revision C Evaluation Board demonstrates a standalone application for developers of the following applications: Flash Media Card Reader/Writer, printers, desktop and mobile PCs, consumer A/V, and flat panel displays, among others. The EVB-USB2240-IND is designed to demonstrate the unique features of this device using a low-cost PCB implementation to support internal default configuration settings and an external I2C EEPROM optional for customized configured functionality.

    The USB2240 is an Ultra Fast USB 2.0 Multi-Format Flash Media Controller with Secure Digital SD, MultiMediaCard (TM) MMC, Memory Stick MS, and xD-Picture Card (TM) xD connectors. The EVB-USB2240-IND Revision C Evaluation Board demonstrates a standalone application for developers of the following applications: Flash Media Card Reader/Writer, printers, desktop and mobile PCs, consumer A/V, and flat panel displays, among others. The EVB-USB2240-IND is designed to demonstrate the unique features of this device using a low-cost PCB implementation to support internal default configuration settings and an external I2C EEPROM optional for customized configured functionality.