The SEC1210 is a low-cost, low-power, dual port Smart Card controllers with USB or UART interfaces. Using a combination of hardware and software, these devices deliver high-performance and flexible design customization options. The SEC1210 utilizes Microchips TrustSpan technology which enables digital systems to securely communicate, process, move and store information on system boards, across networks and through the cloud. Up-to-date EMV and USB certifications enhance interoperability with all of the latest and legacy Smart Cards and host operating systems.
The EVB-SEC1210 supports the USB interface only.
| Title | |||
|---|---|---|---|
| SEC1110/SEC1210 USB CCID Linux Driver Setup | Download | ||
| EVB-SEC1210 Evaluation Board Schematic, OrCAD | Download | ||
| EVB-SEC1210 Evaluation Board Schematic | Download | ||
| EVB-SEC1210 Evaluation Board Gerbers | Download | ||
| EVB-SEC1210 Evaluation Boad Bill of Materials | Download | ||
| OTP Programmer Software User's Guide | Download | ||
| EVB-SEC1110/EVB-SEC1210/EVB-SEC1212-DEV Evaluation Board User's Guide | Download | ||
| USB Brochure | Download |