Microchip Technology Inc

AR1100 Development Kit

Part Number: DV102012

The mTouch AR1100 Development Kit provides everything designers need to get started using AR1100 analog resistive touch controllers for a turnkey, cost effective touch solution. The kit includes the production ready AR1100BRD controller board, USB and Serial communication cables, a 5-wire 7” touch screen, and extra touch screen pinout adapter cables to quickly test most any manufacturer’s 4, 5, or 8 wire touch screen. A CD is also included with the full suite of AR1100 utilities and all the documentation for the chip and board options of the AR1100 touch screen controller.

    • Supports any manufacturer's 4-, 5-, or 8-wire analog resistive touch screen
    • RS-232/UART or USB communication
    • Full suite of software drivers 
    • 1024x1024 resolution
    • EEPROM calibration retention
    • Supports any size analog resistive touch screen, 1.5" - 24"
    • Kit includes a 7" 5-wire touch screen and PICKit Serial Analyer
    The mTouch AR1100 Development Kit provides everything designers need to get started using AR1100 analog resistive touch controllers for a turnkey, cost effective touch solution. The kit includes the production ready AR1100BRD controller board, USB and Serial communication cables, a 5-wire 7” touch screen, and extra touch screen pinout adapter cables to quickly test most any manufacturer’s 4, 5, or 8 wire touch screen. A CD is also included with the full suite of AR1100 utilities and all the documentation for the chip and board options of the AR1100 touch screen controller.