Microchip Technology Inc

DM320005-5 - Multimedia Expansion Board II

Part Number: DM320005-5

A highly integrated, compact and flexible development platform. Integrates with the PIC32MZ Starter Kits for a complete graphics development solution. The MEB-II kit features a 4.3” WQVGA MaxTouch display daughter board.

Multimedia Expansion Board II (MEB-II) is a highly integrated, compact and flexible development platform which works with PIC32MZ Starter Kit. The MEB-II kit features a 4.3” WQVGA maxTouch display daughter board. The kit also has an onboard 24-bit stereo audio codec, VGA camera, 802.11 b/g wireless module, Bluetooth HCI transceiver, temperature sensor, microSD slot and analog accelerometer.

FOR DEMONSTRATION SOFTWARE, PLEASE VISIT THE MPLAB HARMONY SOFTWARE FRAMEWORK PAGE.

To get started quickly, refer to the Multimedia Expansion Board (MEB II) Info Sheet in the documentation section below.

    The MEB-II kit features:

    • Works with the following kits and adapter boards:
      • PIC32MZ EF Starter Kit (with or without Crypto Engine)
      • PIC32MZ DA Starter Kit (with or without Crypto and Stacked DDR2 DRAM)
      • MEB/MEB II UART-to-USB Adapter Board
    • 4.3” WQVGA MaxTouch display daughter board.
    • Onboard 24-bit stereo audio codec
    • VGA camera
    • 802.11 b/g wireless module
    • Bluetooth HCI transceiver
    • temperature sensor
    • microSD slot
    • analog accelerometer.
    • PICtail connector