We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM303008

KEELOQ 3 DEVELOPMENT KIT

Overview

NOT RECOMMENDED FOR NEW DESIGNS

Please see DM182017-1 (433MHz), DM182017-2 (868MHz), or DM182017-3 (915MHz) or DM182017-4 (433MHz) for new designs.

Please also see the Keeloq Embedded Security page for the latest information.

The low-cost KEELOQ 3 Development Kit is designed to help engineers get up-to-speed quickly on PIC microcontrollers (MCUs). The kit provides everything you need to program, debug, and develop secure authentication applications for a variety of markets such as security systems (keypads, remote sensors, and access control), remote keyless entry (automotive), and authentication (identity and property) applications.

The low-cost KEELOQ 3 Development Kit is designed to help engineers get up-to-speed quickly on PIC microcontrollers (MCUs). The kit provides everything you need to program, debug, and develop secure authentication applications for a variety of markets such as security systems (keypads, remote sensors, and access control), remote keyless entry (automotive), and authentication (identity and property) applications.

Cannot load image!