Microchip Technology Inc

SAM D10 Xplained Mini

Part Number: ATSAMD10-XMINI

ATSAMD10 Xplained Mini is is a hardware platform for evaluating the ATSAMD10 microcontroller. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATSAMD10 enabling easy integration of the device in a custom design.

    • On-board debugger with full source-level debugging support in Atmel Studio
    • Auto-ID for board identification in Atmel Studio
    • Access to all signals on target MCU
    • One green status LED
    • One yellow user LED
    • One mechanical user push button
    • One touch button
    • Virtual COM port (CDC)
    • 8MHz external target clk
    • USB powered
    • Arduino shield compatible footprints
    • Target SWD bus header footprint
    • Xplained Pro extension headers can easily be strapped in

Documentation & Software Back To Top

Last Updated
12/11/2016 10:14:37 AM