Microchip Technology Inc

QT5 Xplained Pro Extension Kit

Part Number: ATQT5-XPRO

QT5 Xplained Pro is an extension kit that enables evaluation of mutual capacitance touch using the Peripheral Touch Controller (PTC). The kit shows how easy it is to design a nice looking capacitive touch interface using the PTC module. The kit includes one board with a curved QTouch mutual capacitance slider and two QTouch mutual capacitance buttons. In addition the board has 16 LEDs arranged as two 7-segment digits with a colon (two dots) in between.

    • One 4-channel (4X x 1Y) mutual capacitance curved slider
    • Two mutual capacitance buttons
    • 16 LEDs arranged as two 7-segment digits separated with a colon
    • Auto-ID for board identification in Atmel Studio