Microchip Technology Inc

QT2 Xplained Pro Extension Kit

Part Number: ATQT2-XPRO

QT2 Xplained Pro is a QTouch Surface extension board for Xplained Pro boards that demonstrates the Peripheral Touch Controller (PTC) as a high performance touch-surface controller. The PTC controller uses very little power and resources from the MCU, which makes it easy to integrate touch surface support to your main project.

    Touch surface
    • 16 nodes with 10mm node pitch
    • 38mm x 32mm surface area
    • 49 LEDs
    • Auto-ID for board identification in Atmel Studio
Please check the following related dev tools also.
Atmel QTouch Composer

ATSAMD20-XPRO