Microchip Technology Inc

QT1 Xplained Pro Extension Kit

Part Number: ATQT1-XPRO

QT1 Xplained Pro kit is an extension kit that enables evaluation of self- and mutual capacitance mode using the Peripheral Touch Controller(PTC). The kit shows how easy it is to design a capacitive touch board solution using the PTC without the need for any external components. The kit includes two boards, one using self-capacitance and one using mutual capacitance.

If you want to implement self capacitance sliders using the latest modular touch library, please use QT7 Xplained Pro instead.

    • Two Buttons
    • Two LEDs to indicate button status
    • One Wheel
    • One RGB LED to indicate wheel status
    • One Slider
    • 8 LEDs to indicate slider status
    • Auto-ID for board identification in Atmel Studio
    • Supported by Atmel Studio and QTouch Composer
    • QT1 Xplained Pro Mutual Cap PCB
    • QT1 Xplained Pro Self Cap PCB
Please check the following related dev tools also.
Atmel QTouch Library PTC

ATSAMD20-XPRO


Documentation & Software Back To Top



Documents
Last Updated
Size
 
12/10/2016 9:02:14 PM
1MB