We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AT91SAM9M10-G45-EK

SAM9M10-G45-EK

Overview

This kit lets designers quickly evaluate and develop code for applications running on the SAM9M10 or the SAM9G45. It is delivered with free packages for Android, Microsoft Windows and Linux to enable rapid application development.
  • Two high speed USB hosts and one high speed USB device port
  • An Ethernet 10/100 interface
  • Two high speed multimedia card interfaces
  • An LCD TFT display (480*RGB*272)
  • A composite video output
  • A camera interface
  • Several communication peripherals - Universal Synchronous/Asynchronous Receiver Transmitter (USART). Serial Synchronous Controller (SSC). Two-Wire Interface (TWI)
  • The external memory block is made of 3 memory types - 1: DDR2-SDRAM. 2: NAND Flash. 3: NOR Flash

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
AT91LIB version 1.9 Software Libraries and Firmware Download
AT91SAM9M10-G45-EK Design & Manufacturing Files Information - Kit versioning history and information, plus bundle contents description. Miscellaneous Download
AT91SAM9M10-G45-EK User Guide User Guide Download
AT91SAM9M10-G45-EK Design & Manufacturing Files - Bundle containing all the schematics, PCB and test files for all the kit versions. Miscellaneous Download
Implementation of DDR2 on AT91SAM9G45 Devices Application Notes Link Download

Live Chat

Need Help?

Privacy Policy