Microchip Technology Inc

SAM9G20-EK

Part Number: AT91SAM9G20-EK

This kit lets designers quickly evaluate and develop code for applications running on the SAM9G20.

    • 256 Mbytes of NAND Flash memory
    • One Atmel® serial DataFlash®
    • One Atmel TWI serial EEPROM
    • One USB Device port interface
    • Two USB Host port interfaces
    • One DBGU serial communication port
    • One complete MODEM serial communication port
    • One additional serial communication port with RTS/CTS handshake control
    • JTAG/ICE debug interface
    • One PHY Ethernet 100-base TX with three status LEDs
    • One on-board Audio DAC
    • Two DataFlash SD/MMC card slots