Microchip Technology Inc

MCP19117 Flyback Evaluation Board

Part Number: ADM00663

The MCP19117-Flyback Standalone Evaluation Board and Graphical User Interface (GUI) demonstrate the MCP19117 performance in a synchronous Flyback topology. It is configured to regulate load current, and is well suited to drive LED loads. Nearly all operational and control system parameters are programmable through the integrated PIC MCU core. The MCP19117 evaluation board comes preprogrammed with firmware designed to operate with the GUI interface. Microchip’s MPLABX IDE (Integrated Development Environment) can be used to develop and program user-defined firmware, thus customizing it to the specific application. The evaluation board contains headers for ICSP™ (In-Circuit Serial Programming), I2C™ communication as well as UART Full/Half Duplex modes. Several test points have been designed into the PWB for easy access and development purposes. The MCP19117-Flyback Standalone Evaluation Board also demonstrates an optimized PCB (Printed Circuit Board) layout that minimizes parasitic inductance, while increasing efficiency and power density. Proper PCB layout is critical to achieve optimum MCP19117 operation as well as power train efficiency and noise minimization.

    • 8K words Program Memory, 336 bytes RAM Memory
    • Vin range: 8V to 24V
    • Adjustable Iout current range: 1mA to 500mA
    • Vout range: 0V to 50V 
    • Programming and I2C communication headers
    • UART Communication
    • The factory programmed source code is available
    • 1x MCP19117 Flyback Evaluation Board