We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The MCP2221A Breakout Module is a development and evaluation platform comprised of a single DIP form factor board. The provided supporting software demonstrates the capabilities of the MCP2221A device as a USB-to-UART/I2C/SMBus protocol converter. Additionally, these tools provide simple access for I/O control and the ability to establish custom device configuration. Custom tools can also be created through the use of the provided DLL package.

• UART Tx and Rx signals
• I2C/SMBus clock and data lines (SCL and SDA)
• Four GP lines, configurable for GPIO, dedicated or alternate function operation
• User-selectable (by using a jumper) power supply of 3.3V or 5V (up to 500 mA)
• DIP form factor (600 mil spacing between two 7-pin headers)
• PICkit™ Serial Analyzer header — used for UART and I2C/SMBus communication only

• 1x MCP2221A Breakout Module (ADM00559)
• 1x Mini-USB cable

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP2221 DLL (v2.2.1) Software Libraries and Firmware Download
MCP2221 I2C/SMBus Terminal (v2.0.1) Software Libraries and Firmware Download
MCP2221 Utility (v1.0.2) Software Libraries and Firmware Download
MCP2221 Breakout Module (ADM00559) BOM Board Design Files Download
MCP2221 Breakout Module (ADM00559) Schematics Board Design Files Download
MCP2221 DLL Software Libraries and Firmware Download
MCP2221 DLL (v2.1.1) Software Libraries and Firmware Download
MCP2221 Data Sheet Data Sheets Download
MCP2221 Command Line Interface (v1.0.2) Software Libraries and Firmware Download
MCP2221 Java Native Interface (v1.0) Software Libraries and Firmware Download
MCP2221 Terminal Android App (v2.0) Software Libraries and Firmware Download
MCP2221 Linux Kernel I2C Bus Driver Software Libraries and Firmware Download
MCP2200/MCP2221 Linux Driver Information Software Libraries and Firmware Download
MCP2200/MCP2221 Mac Driver Information Software Libraries and Firmware Download
MCP2221 Breakout Module User's Guide User Guide Download
MCP2221 Breakout Module (ADM00559) Gerbers Board Design Files Download
MCP2200/MCP2221 Windows Driver and Installer Software Libraries and Firmware Download

Live Chat

Need Help?

Privacy Policy