We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC320002

PIC32 STARTER KIT PIM ADAPTER


See document below.

Overview


This product is no longer available for sale.
The PIC32 Starter Board PIM Adapter is designed to enable the PIC32 Starter Board to work with the Explorer 16 Development Board. This enables users to customize functionality using PICtail™ Plus daughter cards or eliminate the need for external debugging hardware. With the PIC32 Starter Board plugged into the Explorer 16 Development Board, there are 2 options to connect to MPLAB® Integrated Development Environment (IDE):

1. Use the existing PIC32 Starter Board circuitry. Ensure the PIC32 Starter Board USB cable is connected to the PIC32 Starter Board debug port. Also, connect the +9V DC power supply to the Explorer 16 Development Board.

2. Use a third party JTAG debugger connected to the Explorer 16 Development Board JTAG port.

Documentation


Title
Document Id
PIC32 to Explorer 16 PIM Adapter Download c0f7b794-3916-480f-b1a5-15d43f70ac46