The MCP1633 SEPIC LED Driver Demo Board is a step-up/step-down, switch-mode, DC/DC converter used for LED driver applications. The demo board provides a 200mA constant current source. Other output currents can be obtained with minor modifications to the board’s Bill of Materials (BOM). MCP1633 LED Driver Demo Board utilizes Microchip's MCP1633 high-speed Pulse-Width Modulator (PWM). The small 16-pin QFN MCP1633 device contains all the analog components necessary for a peak current mode control loop including specialized LED driver blocks. An 8-pin PIC12F1822 microcontroller is used to implement the dimming and protection functions.
The MCP1633 SEPIC LED Driver Demo Board has the following features:
* Compact size with high output power
* Can operate in buck (step down) or boost (step up) mode
* Sustain voltage stresses typically found in automotive products: 42V in for 180ms
* High efficiency over entire operating input and output voltage ranges: typ 85%
* Typical output current 200mA; can be adjusted via hardware
* Factory-programmed source code provider.
* Additional application functions can be implemented in the firmware.
1 x ADM01002 (MCP1633 SEPIC LED DRIVER DEMO BOARD)
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ADM01002 (HEX) | Board Design Files | Download | ||
| ADM01002 (SCHEMATIC) | Board Design Files | Download | ||
| ADM01002 (GERBERS) | Board Design Files | Download | ||
| ADM01002 (BOM) | Board Design Files | Download | ||
| MCP1633 SEPIC LED Driver Demo Board User Guide | User Guide | Download |
Live Chat