We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Licensing


Our Libero® SoC Design Suite provides a comprehensive and intuitive environment for developing cutting-edge applications on our diverse range of FPGAs and SoCs. The following information outlines both the tool and IP license options available for customers.

Learn More About Our IP Core Licenses


We understand that every project has unique requirements. That's why we provide a comprehensive suite of IP cores to accelerate your FPGA development, maximize your design efficiency with our in-house and partner IP cores. Use FPGA IP Search Tool to discover and select the optimal IP for your project.

The paid IP licenses, listed in the table below, come with a lifelong validity, allowing perpetual use without expiration. Plus, with an active maintenance plan, you get access to new versions of the IP core—no additional licenses required. 

Features Purchased  IP Core License 
Node Locked LicenseFloating License 
RTL Source (RM)Obfuscated (OM) RTL Source (RMFL) Obfuscated
CodeVerilog Obfuscated Verilog Obfuscated 
Edit HDL SourceSupported Not Supported Supported Not Supported 
Site Single Single Multiple Multiple 
Operating System (OS) Windows only Windows only Any OS ( Network based) Any OS ( Network based) 
DISC ID LockedYes Yes No No
MAC ID Locked No No Yes Yes
Users can Edit RTL Code Yes NoYes No 
Support for modified HDL code No Not Applicable No Not applicable
Programmable usage 
Multiple use ( Unlimited)

We offer two types of Evaluation IP Core Licenses to help you explore and validate our IP cores before full deployment: 

  • Time Bombed Evaluation License : Designed for temporary assessment, which grants restricted access to the paid IP core for a limited time. Core is provided as either encrypted or obfuscated and may have functional limitations such as reduced performance, time-bound operation, or other restrictions
  • Simulation License :  It is ideal for functional verification and provides precompiled simulation libraries or encrypted models that allow designer to instantiate and simulate the paid IP. Source code access is restricted, preventing synthesis and implementation, ensuring its use remains within a simulation environment
FeaturesSilverGoldPlatinumPlatinum Archival2
Validity PeriodOne Year1/3 Years1/3 Years20 Years
(No Upgrades)
Device SupportRefer to the Device License Selection Table Below
DirectCoresRefer to DirectCores IP Web Page
Siemens ModelSim ME ProMixed Language1
Synopsys Synplify Pro® MEXXXX
ProgrammingXXXX
Synopsys Identify MEXXXX
AvailabilityApplicable starting with Libero® SoC Design Suite v11.8 and later releases
  1. Versions 11.8 and later support mixed-language simulation
  2. Archival license supports the latest version (at the time of purchase) and earlier releases only

Software Releases and License Daemons


Licensing


Product FamilyDeviceLibero® SoC Design Suite
Versions 12.5
and Later
Libero SoC Design Suite
Versions 12.0
to 12.4
Silver
License
(Free)
Gold
License
(Paid)
Platinum
License
(Paid)
PolarFire® SoC25K, 95K and 160K LEs*
(Non-S Devices)
X–XXX
PolarFire SoC Kit Parts:
MPFS250T-FCG1152E
MPFS250T-FCVG484E
MPFS250TS-1FCG1152I
X–XXX
250K LEs*
(Non-S Devices)
X––XX
All Devices
(Including S and T2 Grade Devices)
X–––X
PolarFire FPGAs50K, 100K LEs*
(Non-S Devices)
XXXXX
200K LEs*
(Non-S Devices)
XX–XX
All Devices
(Including S and T2 Grade Devices)
XX––X
MPF300TS (Kit Devices):
MPF300TS-1FCG1152I
MPF300TS-1FGG484I
MPF300TS-FGG484I
MPF300T-1FCG1152E
MPF300T-1FCG484E
X–XXX
RTG4® FPGAsAll DevicesXX––X
SmartFusion® 2 and
IGLOO® 2 FPGAs
5K to 25K LEs*
(Except T2 Grade)
XXXXX
5K LEs*
(T2 Grade)
XX–XX
50K to 150K LEs*
(Including Security)
XX–XX

LEs = Logic Elements

Licensing


Product Family

Devices

Versions 11.8 to 11.9 of
Libero SoC Design Suite

Versions 11.7 and Earlier of
Libero SoC Design Suite

License

Silver (Free)

 

Gold (Paid)

Platinum/
Stand-Alone

(Paid)

RTG4 FPGAs

All Devices

X

 

 

 

 

 

X


 

 

X

SmartFusion 2 and IGLOO 2 FPGAs

5K to 25K LEs* (Except T2 Grade)

X

 


X

X

X

5K LEs* (T2 Grade)

X

X


 

X

X

50K to 150K LEs* (Including Security)

X

 


 

X

X

5K to 60K LEs*(Excluding Security)

 

X


 

X

X

90K to 150K LEs* (Including Security)

 

X


 

 

X

SmartFusion, IGLOO, ProASIC 3 and Fusion FPGAs

All Devices

X

 


X

X

X

 

X


 

X

X

RT ProASIC 3 FPGAs

RT3PE600L 

X

 


 

X

X

 

X


 

X

X

RT3PE3000L 

X

 


 

 

X

 

 

X


 

 

X

Licensing


Product Family

Device

Libero IDE

License

Gold (Paid)

Platinum/Stand-Alone (Paid)

ProASIC and
ProASIC Plus FPGAs

All Devices

X

X

X

RTAX-S

RTAX250S, RTAX1000S

X

X

X

RTAX2000S, RTAX4000S

X

 

X

RTAX-DSP

RTAX2000D, RTAX4000D

X

 

X

RTSX-SU

All Devices

X

X

X

Axcelerator 

AX125, AX250, AX500, AX1000

X

X

X

AX2000

X

 

X

SX-A, eX, MX

All Devices

X

X

X

License Server Daemons

License manager daemons are required for server-based (floating) licenses. They are bundled independently for download to allow users to host their Libero software license on their preferred server platform.*

Complete installation instructions can be found in the Libero Software Installation and Licensing Guide

Titlelmgrd/lmutil/lmhostidactlmgrdsnpslmdsaltd
Windows Daemons v11.19.6.0v11.19.6.0v11.19.6.0v11.19.5.0
Linux Daemonsv11.19.6.0v11.19.6.0v11.19.6.0v11.19.5.0

Scenarios for upgrading to the new 64-bit daemons (v11.19):

  • Installing a new Libero® software floating license
  • Migrating to Libero SoC Design Suite v2024.2 (or later)
  • Updating existing licenses (renewal, incremental or regeneration)

Live Chat

Need Help?

Privacy Policy