We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

The Benefits of Using Motor Drivers With Integrated Power Management and Protection Features

Simplify Your Automotive and Industrial Motor Control Designs

Integrated motor drivers are transforming automotive and industrial motor control design. Discover how these devices simplify design, enhance reliability and accelerate time to market.

In today’s rapidly evolving automotive and industrial markets, the demand for compact, efficient and reliable motor control solutions are vital components in the design. Motor drivers combining essential control and power management functions into a single, streamlined device accelerate design development. Integrated motor drivers not only simplify system designs and reduce component count, but also enhance reliability and performance—key factors in applications such as automotive body electronics, robotics and factory automation. As vehicles and industrial systems become increasingly sophisticated, integrated motor drivers play a crucial role in meeting stringent requirements for space, cost and energy efficiency, while enabling advanced features and connectivity.

Key Benefits

  • Simplified Design and Reduced Component Count
    Three-Phase System-Basis-Chips (SBCs) motor drivers include power management circuits, PWM controllers and circuit protection, and are a great companion for microcontrollers. Integrating more analog functions into a single device reduces external components required. This simplifies the PCB layout, reduces the overall size of the solution and can lower manufacturing costs.

  • Improved Reliability and Cost Efficiency
    Fewer components and interconnections mean fewer points of failure. An integrated solution can enhance system reliability, which is especially important in automotive and industrial applications.

  • Optimized Communication
    The integrated LIN transceiver for devices such as the ATA6847L/P enables direct communication between the motor driver and the LIN bus, which is commonly used in automotive networks for body electronics (e.g., window lifters, seat adjusters, mirror controls).

  • Simplified Certification and Compliance
    Using an integrated solution can make it easier to meet automotive standards (such as AEC-Q100) and EMC requirements, as the device is designed and tested as a single unit.

  • Enhanced Diagnostics and Control
    Integrated solutions often provide advanced features such as fault diagnostics, current sensing and protection mechanisms. The status and control is available via SPI interface by the motor controller/MCU and remotely through the integrated LIN transceiver for the ECU to monitor (ATA6847L/P).  

Application Examples

  • Automotive
    Window lifters, seat adjusters, mirrors, HVAC blower motors, fuel pumps and cooling fans, power steering.

  • Industrial
    Conveyor belts, robotic arms, automated machinery, integrating power management and communication, drones, automated guided vehicles.

  • Embedded and IoT
    • Smart Agriculture
      Irrigation valves, feeders and remote management systems

ATA6847, ATA6847L and ATA6847P SBCs

These three-phase brushless motor gate driver SBCs for brushless motor control are designed using advanced Silicon-on-Insulator (SOI) technology. In combination with a microcontroller and six discrete power MOSFETs, the SBC forms a brushless DC (BLDC) motor control unit. The gate driver units (GDU) are controlled independently through six dedicated parallel inputs. Charge pumps for low and high-side gate drive allow duty cycle operations from 0% to 100%. In addition, the SBC provides 5V and 3.3V low dropout voltage regulators, current-sensing operational amplifiers (op amps), an integrated Back-EMF (BEMF in schematics) detection module and a window watchdog. The microcontroller controls the ATA6847/ATA6847L using an SPI interface.

Explore products.

MCP8021/22: 3-Phase BLDC Motor Gate Driver With Power Module, Sleep Mode, Op Amps

3-phase BLDC power modules containing three integrated half-bridge drivers, capable of driving three external NMOS/NMOS transistor pairs. The three half-bridge drivers are capable of delivering a peak output current of 0.5A at 12V for driving high-side and low-side NMOS MOSFET transistors. The drivers have shoot-through, overcurrent and short-circuit protection. A Sleep mode has been added to achieve a typical “key off” quiescent current of 5 µA. The MCP8021/2 devices integrate a 3.3V or 5.0V LDO regulator for host and peripheral power, an overtemperature sensor and user-configurable functions.

Explore products.

MCP8027: 3-Phase BLDC Motor Gate Driver With Power Module, Sleep Mode

3-phase BLDC power module, containing three integrated half-bridge drivers, capable of driving three external NMOS/NMOS transistor pairs. The three half-bridge drivers are capable of delivering a peak output current of 0.5A at 12V for driving high-side and low-side NMOS MOSFET transistors. The drivers have shoot-through, overcurrent and short-circuit protection. A Sleep mode has been added to achieve a typical “key-off” quiescent current of 5 µA.

Explore product.

Want More?

To accelerate your next motor control design, explore our three-phase brushless motor and gate driver solutions and see how they can streamline development while enhancing performance.

Tags/Keywords: Automotive and Transportation, Industrial and IoT

Live Chat

Need Help?

Privacy Policy