{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}
Three-Phase Brushless Motor and Gate Drivers for Motor Control Applications
We offer a family of three-phase, brushless motor, integrated drivers and gate drivers. The family of three-phase brushless, sensorless, sinusoidal integrated drivers can be interfaced with any microcontroller (MCU) by using a simple Pulse-Width Modulator (PWM) or can also be used stand-alone by the application. Our three-phase brushless gate drivers can be used in combination with an MCU or a Digital Signal Controller (DSC) that targets motor control applications.
Functional-Safety Compliant, Three-Phase, BLDC Motor Gate Driver SBCs
MCP8048
Supply voltage range: 3V to 42V
Integrated LIN transceiver
Independent input control for high-side and low-side N-type Metal-Oxide Semiconductor (NMOS) MOSFET gate drives
SPI communication
Temperature range (TJ): −40°C to +150°C (automotive)
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}