Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MediaLB 6pin High Speed Active Pod

Part Number: B10294

Summary:

An Active Pod is a small device that is directly connected to the MediaLB Debug Header of a DUT. It buffers the MediaLB signals and transfers them to the MediaLB Monitor hardware without compromising signal integrity.

Active Pod MediaLB 6-Pin HS
X13192
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Additional Resources


There are currently no documents or software to display.

Product Features


    • Active Pod MediaLB 6-Pin HS
      • Support for MediaLB 6-Pin up to and including 8192Fs
      • Support for MediaLB 6-Pin high-speed debug header

Summary

V01.00.00
Hardware