Change Product Group
leftnavToggle

BCD & Binary A/D Converters Products

Loading..
Product Device Type Resolution (Digits) Resolution (Counts) Interface For DMM, DPM, Data Logger Input Range (V) Analog Supply Voltage Range (V) Temperature Range (°C)
TC14433 BCD 3.5 2000 MUXed BCD Yes 0.1999 to 1.999 -8 to 8 -40 to 85
TC14433A BCD 3.5 2000 MUXed BCD Yes 0.1999 to 1.999 -8 to 8 -40 to 85
TC850 Binary 15 32768 8-bit Parallel No -3.5 to +3.5 -5 to 5 -25 to 85
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Device Type
Resolution (Digits)
Resolution (Counts)
Interface
For DMM, DPM, Data Logger
Input Range (V)
Analog Supply Voltage Range (V)
Temperature Range (°C)