The 565 LCD Adapter Graphics Card (AC320212) enables controllerless-based graphics for a large variety of Microchip starter kits. The 565 LCD Adapter Graphics Card is designed to allow the color space mapping to increase from the 16-bit output to the 24-bit input which is found on most of the displays.
The 565 LCD Adapter Graphic Card is designed to be used with the following
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The 565 LCD Adapter Graphics Card (AC320212) enables controllerless-based graphics for a large variety of Microchip starter kits. The 565 LCD Adapter Graphics Card is designed to allow the color space mapping to increase from the 16-bit output to the 24-bit input which is found on most of the displays.
The 565 LCD Adapter Graphic Card is designed to be used with the following development boards:
• SAM E70 Xplained Ultra (Part number: DM320113)
• Curiosity PIC32 MZ EF 2.0 Development Board (Part number: DM320209)
• High-Performance 4.3" WQVGA Display Module with maXTouch (Part number: AC320005-4)
• High-Performance WVGA LCD Display Module with maXTouch (Part number : AC320005-5)