Microchip Technology Inc
product primary image

ATtiny10

Status: In Production

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The high-performance, low-power Microchip 8-bit AVR RISC-based microcontroller combines 1KB ISP flash memory, 32B SRAM, four general purpose I/O lines, 16 general purpose working registers, a 16-bit timer/counter with two PWM channels, internal and external interrupts, programmable watchdog timer with internal oscillator, an internal calibrated oscillator, a 4-channel/8-bit A/D converter, and four software selectable power saving modes. The device operates between 1.8-5.5 volts.

By executing powerful instructions in a single clock cycle, the device achieves throughputs approaching 1 MIPS per MHz, balancing power consumption and processing speed.

Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
1
CPU Speed (MIPS/DMIPS)
12
SRAM Bytes
32
Capture/Compare/PWM Peripherals
1 Input Capture, 1 CCP, 2PWM
Timers
1 x 16-bit
Number of Comparators
1
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
6

Documentation data is currently unavailable.

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
ATSTK600 Kit
ATSTK600 Kit ( ATSTK600 )

A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart
ATSTK600-Tiny10 Package
ATSTK600-Tiny10 Package ( ATSTK600-ATTINY10 )

Socket card for STK600 with SOT23 6-pin socket. Supporting tinyAVR devices in the ATtiny10 family.

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
16
2
0
$0.97
 
44
8
0
$0.62
 
64
32
2,048
 
 
64
128
4,096
$8.25
 
100
128
8,192
$7.72
 
64
128
8,192
$6.28
 
44
128
16,384
$3.46
 
44
128
16,384
$3.84
 
64
128
4,096
$3.97
 
44
16
1,024
$3.22
 
44
16
1,024
$2.22
 
44
16
1,024
$2.63
 
44
16
1,024
$2.45
 
44
16
1,024
$3.04
 
32
16
1,024
$2.07
 
32
16
1,024
$1.15
 
32
16
1,024
 
 
32
16
1,024
$2.28
 
32
16
1,024
$1.14
 
32
16
1,024
$1.80
 
32
16
1,024
$0.87
 
64
16
1,024
$2.37
 
64
16
1,024
$2.87
 
64
16
1,024
$2.61
 
64
16
1,024
$3.23
 
44
16
1,024
$2.00
 
100
256
8,192
$8.61
 
64
256
8,192
$8.51
 
44
32
2,048
$3.91
 
44
32
2,048
$2.51
 
44
32
2,048
$3.38
 
44
32
2,048
$2.77
 
44
32
2,048
$3.79
 
44
32
2
$1.33
 
64
32
2,048
$3.29
 
100
32
2,048
$3.47
 
100
32
2,048
$3.04
 
100
32
2,048
$3.47
 
100
32
2,048
$3.35
 
64
32
2,048
$2.78
 
64
32
2,048
$3.35
 
64
32
2,048
$2.91
 
32
32
2,048
$1.33
 
32
32
2,048
$1.46
 
32
32
2,048
$3.09
 
32
32
2,048
 
 
64
32
2,048
$3.64
 
100
32
2,048
$4.14
 
100
32
2,048
$3.29
 
100
32
2,048
$4.14
 
44
32
2,048
$3.65
 
64
32
2,048
$2.91
 
64
32
2,048
$3.64
 
64
32
2,048
$3.23
 
44
32
2,048
$2.26
 
32
4
512
$1.31
 
32
4
512
$0.77
 
32
4
512
$1.46
 
32
4
512
$0.89
 
32
4
512
$1.80
 
32
4
512
$0.76
 
64
64
4,096
$5.66
 
100
64
8,192
$5.65
 
44
64
4,096
$3.77
 
44
64
4,096
$3.04
 
44
64
4,096
$3.87
 
44
64
4,096
$3.54
 
44
64
4,096
$4.89
 
64
64
4,096
$4.31
 
100
64
4,096
$4.96
 
100
64
4,096
$3.01
 
100
64
4,096
$3.38
 
64
64
4,096
$3.51
 
64
64
4,096
$3.86
 
64
64
4,096
$5.26
 
100
64
4,096
$6.03
 
100
64
4,096
$3.38
 
100
64
4,096
$3.76
 
64
64
4,096
$3.86
 
64
64
4,096
$4.21
 
64
64
4,096
$3.16
 
32
8
1,024
$1.70
 
32
8
1,024
$1.84
 
32
8
1,024
$0.92
 
32
8
1,024
 
 
32
8
1,024
$1.90
 
32
8
1,024
$0.95
 
32
8
1,024
$2.35
 
32
8
1,024
$0.81
 
32
8
1,024
$1.39
 
6
1
32
$0.24
 
8
1
32
$0.41
 
14
1
32
$0.45
 
8
1
64
$0.68
 
8
1
64
$0.38
 
20
16
1,024
$0.69
 
20
16
512
$0.95
 
20
16
512
$2.01
 
14
2
128
$0.39
 
20
2
128
$1.15
 
20
2
128
$0.48
 
14
2
128
$1.15
 
14
2
128
$0.48
 
14
2
128
 
 
8
2
128
$0.54
 
8
2
128
$1.40
 
20
2
0
$1.30
 
20
2
128
$0.61
 
20
2
128
$1.34
 
28
2
0
$1.29
 
6
0.5
32
$0.24
 
20
4
256
$0.54
 
20
4
256
$0.56
 
20
4
256
$1.36
 
14
4
256
$1.20
 
14
4
256
$0.64
 
14
4
256
$0.51
 
14
4
256
$1.52
 
8
4
256
$0.61
 
8
4
256
 
 
20
4
256
$1.20
 
20
4
256
$0.64
 
20
4
256
 
 
32
4
256
$0.63
 
6
0.5
32
$0.24
 
32
8
512
$0.73
 
14
8
512
$1.39
 
14
8
512
$0.73
 
14
8
512
$0.56
 
14
8
512
$1.95
 
8
8
512
$0.69
 
8
8
512
$1.93
 
20
8
512
$1.45
 
20
8
512
$0.75
 
20
8
512
$1.38
 
20
8
512
$1.06
 
20
8
0
 
 
32
8
512
$0.63
 
32
8
512
$1.24
 
6
1
32
$0.24
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATTINY102-SSNR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
ATTINY102F-SSNR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
ATTINY102-SSFR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
ATTINY102F-SSFR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
ATTINY102-SSN
0.078000
0.160000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
ATTINY102F-SSN
0.078000
0.160000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
ATTINY102-SSF
0.078000
0.160000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
ATTINY102F-SSF
0.078000
0.160000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
ATTINY104F-SSNR
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
ATTINY104-SSFR
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
ATTINY104-SSNR
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
ATTINY104F-SSFR
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
ATTINY104-SSN
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
ATTINY104-SSF
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
ATTINY10-TSHR
0.016300
0.003556
6
SOT-23
1.6x2.9x1.3mm
Matte Tin
e3
Rohs icon
efup china icon
ATTINY10-TS8R
0.016300
0.003556
6
SOT-23
1.6x2.9x1.3mm
Matte Tin
e3
Rohs icon
efup china icon
ATTINY102F-M7R
0.009600
0.538600
8
UDFN
2x3x0.6mm
NiPdAu
e4
Rohs icon
efup china icon
ATTINY102-M8R
0.009600
0.538600
8
UDFN
2x3x0.6mm
NiPdAu
e4
Rohs icon
efup china icon
ATTINY10-MAHR
0.006500
0.436000
8
UDFN
2x2x0.6mm
NiPdAu
e4
Rohs icon
efup china icon
ATTINY102F-M8R
0.009600
0.538600
8
UDFN
2x3x0.6mm
NiPdAu
e4
Rohs icon
efup china icon
ATTINY102-M7R
0.009600
0.538600
8
UDFN
2x3x0.6mm
NiPdAu
e4
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy