If you’re interested in using one of our microprocessors (MPUs) but the more complex hardware design of these devices raises concerns, our Arm® processor-based System in Package (SiP) or System on Module (SOM) is your solution. Even developers with expertise in the design of an industrial-grade microprocessor (MPU)-based system spend a lot of time on PCB layout to guarantee signal integrity for the high-speed interfaces, DDR memories and Ethernet Physical Layers (PHYs) of MPUs while trying to comply with Electromagnetic Compatibility (EMC) standards.
SiPs integrate SDRAM, DDRx or LPDDRx memory and an MPU, removing the high-speed memory interface constraints from the PCB and reducing its size. Some of our SiPs include an optional TA100 secure element.
A SOM takes it a step further by integrating power management, an Ethernet PHY, nonvolatile boot memory and an optional wireless module on a small PCB. A SOM offers single-supply and standard surface-mount manufacturing technology, similar to a QFP package, and can even be hand soldered during initial prototyping.
SOM products are supported by our MPLAB® Harmony development tools for bare metal, RTOS-based embedded systems and the Linux® OS environment.
Live Chat