A disruptive technology over the century-old quartz oscillator, Microelectromechanical Systems (MEMS)-based oscillators have received wide market adoption in recent years due to the reliability, short lead times and small package sizes. As the leader in this rapidly growing market, we can help you identify solutions for your timing needs. We offer industry’s most complete MEMS-based timing solutions that include both single output oscillators that are drop-in replacements to the traditional quartz oscillators and multiple output clock generators that can provide a highly reliable and accurate reference clock to your system without the need of an external reference crystal.
Silicon MEMS-based timing devices offer high reliability (including AEC-Q100 certification for automotive use), wide operating temperatures (−55⁰C to 125⁰C), superb shock and vibration resistance, high accuracy (±10 ppm) and small size (1.6 mm × 1.2 mm).
MEMS oscillators provide a reliable, efficient, cost-effective solution for precise timing and synchronization needs across diverse industries. We offer several compelling advantages for your design.
These MEMS clock generators provide a single-chip, multi-output solution for microcontroller (MCU)-based systems. These flexible solutions cover a wide frequency range without requiring an external crystal, which saves power and reduces board space by up to 80%.
These low-jitter, ultra-low power and high-stability oscillators are available for a wide supply voltage range of 1.71V to 3.63V and temperature range of −40°C to +125°C. This MEMS-based design features a robust all-silicon resonator, offers high reliability and is great for rugged industrial and portable applications.
These oscillators meet the MIL-STD-883 and MIL-STD-202 standards for temperature, shock, vibration and solderability. They can withstand extreme conditions, including 70g vibration and 50 kg shock. These oscillators are available in ultra-small packages with customizable frequency output and an optional tin-lead solder dip.
Our automotive-grade, high-performance oscillators feature advanced silicon MEMS technology for reduced close-in noise. These oscillators provide exceptional jitter and stability across various voltages and temperatures. The 2.5 mm × 2.0 mm package option is the smallest differential oscillator on the market.
With just a few clicks, configure your MEMS-based oscillators and get fast samples with this easy-to-use online tool.
Easily program your MEMS-based oscillators to a custom frequency in seconds using this field programming kit.
|
Title
|
|
|---|---|
| Measuring Spread Spectrum Modulation | Download |
| PCIE Signal Integrity and EMI | Download |
| Quartz Crystals and Micrel ICs | Download |
| Microchip MEMS Oscillator and Clock Products for Automotive Applications | Download |
| Differential Clock Translation | Download |
| Jitter Blocker | Download |
| MEMS Oscillators Offer Immunity to EMI | Download |
| PECL Waveform Measurements | Download |
| Immunity of MEMS Oscillators to Mechanical Stresses | Download |
| Alignment of Non-50 Percent Duty Cycle Output Clocks | Download |
| Schematic Review Checklist for Microchip Timing Devices | Download |
| Pre-Configured Clock Generator Part Numbers for Switchtec and Data Center Applications | Download |
| AN4287 - Oscillator Groups and Classifications | Download |
|
Title
|
|
|---|---|
| Oscillators - MEMS and Crystal Solutions Brochure | Download |
|
Title
|
|
|---|---|
| MEMS Clocks FAQs | Download |
This 5-minute video provides the viewer with the fundamental concepts related to PCIe; it is the first video in a series that focuses primarily on the clocks and timing issues related to PCIe, and it also provides a basic understanding with which to explore further PCIe topics.
Intended Audience:
Anyone interested in an easy-to-understand high-level introduction to PCIe. No prior knowledge of PCIe is assumed.
What topics are covered?
1. Point-to-Point bus
2. Bi-directional bus
3. Scalability of data rates
4. Backwards compatibility
5. Wide adoption across many markets
This video provides a quick demonstration of the TimeFlash MEMS Oscillators Field Programming Kit that allows you to instantly program MEMS oscillators to any frequency, anywhere. This kit supports all Microchip MEMS oscillator package sizes and is designed to enable rapid prototyping and testing.
This video walks you through the features of the ClockWorks® Configurator online tool and shows you how to customize oscillators and clock generators. Find out how this easy-to-use tool also enables you to download data sheets order customized samples.
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.