We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA320022

PIC32MX274F256 PIM FOR BLUETOOTH AUDIO DEVELOPMENT KIT


  • PIC32MX274F256 @ 72MHz with 256KB Flash 
  • 64KB RAM and USB Device / Host / OTG

Overview


The PIC32MX254F256 Bluetooth Audio PIM is designed to demonstrate the capabilities of the PIC32MX XLP family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development with PIC32 Bluetooth Audio Development Kit.

Note: This Plug-in Module is not compatible with the Explorer 16/32 Development Board.

Package Contents
  • Plug In Module

Documentation


Title
Document Id
PIC32MX274F256D Bluetooth® Audio 44-pin to 100-pinTQFP Plug-In Module (PIM) IS Download cda38c3c-ba6b-44f2-872b-1af3b232f991