We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATA8520-EK1-F

ATA8520-EK1-F

Overview

The ATA8520-EK1-F stand-alone kit is ideal for evaluation of the ATA8520E SIGFOX compliant transceiver and operates in the US 902MHz ISM band (FCC). The kit is SIGFOX Ready, FCC certified and supports class 0 output power. The evaluation kit comes with a fully pre-programmed ATA8520E device including SIGFOX ID & PAC code for registration in the SIGFOX backend and an antenna to be connected to the SMA connector. The ATA8520-EK1-F kit needs an external power supply or battery.

  • This kit demonstrates a Flash application with the
    • ATA8520-EK1-F evaluation kit:
      • with the Atmel® SIGFOX™ ATA8520E V2.3 transceiver device and an Atmel ATmega328P AVR® microcontroller with AT30TS75A temperature sensor as a battery-powered kit for standalone operation
    • ATA8520-EK3-F extension board:
      • Includes Atmel SIGFOX ATA8520E V2.3 transceiver device with an AT30TS75A temperature monitoring device. An additional MCU application development kit, i.e., XplainedPro SAMD20 or SAMD21 and 3V power-supply is required.
  • A single PCB ATAB0102A with
    • An Atmel® ATA8520E SIGFOX™ transceiver device
    • An Atmel ATmega328P AVR® microcontroller at 8MHz
    • An AT30TS75A temperature sensor with TWI
  • 902MHz monopole antenna for connection to the RP-SMA connector

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
7352A-ATA8520EB1F: Technical acceptance certificate Canada for ATA8520-EK1-F Quality-Reliability-ISOs Download
2ACK7SNT900ST: FCC Compliance for ATA8520-EK1-F Quality-Reliability-ISOs Download
E817570D-CC: CE Compliance for ATA8520-EK4-E and ATA8520-EK6-E Quality-Reliability-ISOs Download
ATAN0162: Quick Start Guide for ATA8520-EK4/EK6-E evaluation kits, EU version, 868MHz - Development Tools/Kits Application Notes Link Download
ATAN0161: User Guide for ATA8520-EK4/EK6-E evaluation kits, EU version, 868MHz - Development Tools/Kits Application Notes Link Download
ATAN0160: ATA8520E Production and EOL Testing - Application Example and Algorithms Application Notes Link Download
ATAN0158: ATA8520E Reference Design - Design Considerations Application Notes Link Download
ATAN0157: Quick Start Guide for ATA8520-EK1/EK3-F evaluation kits, US version 902MHz - Development Tools/Kits Application Notes Link Download
ATAN0156: User Guide for ATA8520-EK1/EK3-F evaluation kits, US version, 902MHz - Development Tools/Kits Application Notes Link Download
ATAN0129: ATA8520 FAQ - Getting Started Guide Application Notes Link Download
ATAN0115: Smart RF Device Family - Getting Started Guide Application Notes Link Download
ATA8520E - Complete Datasheet Data Sheets Download

Live Chat

Need Help?

Privacy Policy