The HV9805 230VAC Off-Line LED Driver Evaluation Board is used to evaluate and demonstrate Microchip Technology Inc.'s HV9805 device in the following topology:
420-430V output Boost Converter application followed by a LED-side linear current regulator, supplied from the mains 230VAC, to drive a 130-150 LED string.
The HV9805 230VAC Off-Line LED Driver Evaluation Board was developed to help engineers reduce the product design cycle time.
The HV9805 230VAC Off-Line LED Driver Evaluation Board has the following features:
The HV9805 230VAC Off-Line LED Driver Evaluation Board kit includes:
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| HV9805 230V Boost Schematic | Board Design Files | Download | ||
| HV9805 230V Boost Gerber | Board Design Files | Download | ||
| HV9805 230V Boost BOM | Board Design Files | Download | ||
| HV9805 230VAC Off-Line LED Driver Evaluation Board User's Guide | User Guide | Download | ||
| HV9805 Data Sheet | Data Sheets | Download |
Live Chat