We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00615

ADM00615 - MCP9902 REMOTE TEMPERATURE SENSOR EVALUATION BOARD


The evaluation system is comprised of the MCP9902 Temperature Sensor Evaluation Board and the Chip Manager application. The MCP9902 Temperature Sensor Evaluation Board has the following features:

• Headers for connecting an external diode or CPU/GPU
• Resistance Error Correction verification using an on-board potentiometer
• USB-to-SMBus bridge for power and communications

The user can perform the following operations using the Chip Manager:

• Viewing and changing register values
• Saving settings of all registers, allowing for quick configuration at a later time
• Graphing of any register

Overview


The MCP9902 Temp Sensor Evaluation Board provides the means to demonstrate all of the MCP9902 features, and allows a  user to view and modify registers. A user may plot the temperature of the two temperature channels and set alert temperatures associated with those channels. LEDs indicating status information and test points are included to enable system voltages monitoring, using a voltmeter or an oscilloscope. The board requires only one universal serial bus (USB) connection to power the board. The USB-to-SMBus bridge regulates the +5V USB power to +3.3V used by the MCP9902 and other evaluation board circuitry.

Package Contents

This MCP9902 Temperature Sensor Evaluation Board kit includes:

• MCP9902 Temperature Sensor Evaluation Board (ADM00615)
• Supplied USB mini connector cable
• Important Information Sheet

System Requirements

To use the MCP9902 Temperature Sensor Evaluation Board, the following are required:

• A PC running the Microsoft® Windows® operating system
• A display resolution of 800x600 or larger, for viewing several windows
simultaneously
• An available USB port

Documentation


Title
Document Id
MCP9902/MCP9903/MCP9904 Data Sheet Download 6bb8a8ad-9860-492f-a245-2814514060b1
MCP9902 Temperature Sensor Evaluation Board User's Guide Download 2f8eedb5-032c-484d-8938-61e6785136e1
MCP9902 Temperature Sensor EVB (ADM00615) Gerbers Download 0fe3b107-8a46-43eb-b26a-c2de4a2a321f
MCP9902 Temperature Sensor EVB (ADM00615) BOM Download 334c50f8-0f89-4a69-83cc-00ba94ba8562
MCP9902 Temperature Sensor EVB (ADM00615) Schematics Download cd62ff87-6a03-4d8e-9966-12681800c1c0
MCP9902 Temperature Sensor EVB (ADM00615) Design Files Download d2b77f47-6a56-409f-8e1e-ee379b9bbc07
MCP9902 Temperature Sensor EVB (ADM00615) 3D PDF Download f3f3bfe0-633e-4a55-b673-b2fd4b00bf0c

Application Notes


Title
Date
Document Category
Using Temperature-Sensing Diodes with Remote Thermal Sensors 18 Nov 2014 Link Application Notes
Remote Thermal Sensing Diode Selection Guide 17 Nov 2014 Link Application Notes
Microchip Dedicated Slave Devices in I2C Systems 07 Nov 2014 Link Application Notes
Resistance Error Correction 07 Nov 2014 Link Application Notes

Software


Title
Date
ChipMan v4.16.8 Download 23 Jun 2016