MCP2210 Breakout Board:
The MCP2210 Evaluation Kit is a development and evaluation platform for the MCP2210 device. The MCP2210 Motherboard is designed to work together with the MCP2210 Breakout Board. The motherboard provides the test points needed for measurements and it also contains the following SPI slave chips:
• MCP23S08 – 8 bit I/O expander
• MCP3204 – 4 channel, 12-bit ADC
• 25LC02 – 2kbit EEPROM
• TC77 – Temperature sensor
All the mentioned chips are SPI slaves controlled by the MCP2210. The MCP2210 Eval Board Demo software can be used to demonstrate the MCP2210 as a USB-to-SPI (Master) device and allow I/O control. In addition, the MCP2210 Utility software allows custom device configuration. A DLL package is also available in order to allow development of custom software using the MCP2210.
1x MCP2210 Breakout Board (ADM00419)
1x MCP2210 SPI slave Motherboard (ADM00420)
1x Mini-USB Cable
|
Title
|
|||
|---|---|---|---|
| MCP2210 Evaluation Kit User's Guide | Download | ||
| MCP2210 Evaluation Kit (ADM00421) Schematics | Download | ||
| MCP2210 Evaluation Kit (ADM00421) BOM | Download | ||
| MCP2210 Evaluation Kit (ADM00421) Gerbers | Download | ||
| MCP2210 USB-to-SPI Protocol Converter with GPIO (Master Mode) | Download | ||
| MCP2210 - USB to SPI Protocol Converter with GPIO (Host Mode) | Download |
|
Title
|
Date
|
||
|---|---|---|---|
| MCP2210 Utility v1.2.3 | Download | 19 Dec 2017 | |
| MCP2210 DLL (v2.1) | Download | 17 May 2016 | |
| MCP2210 DLL | Download | 21 Apr 2015 | |
| MCP2210 Command Line Interface (v1.0.0) | Download | 26 Mar 2015 | |
| MCP2210 Terminal Android App | Download | 17 Feb 2015 | |
| MCP2210 Evaluation Kit Demo v1.2 | Download | 02 Jul 2012 | |
| MCP2210 SPI Terminal v1.0 | Download | 30 Jan 2012 |