We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC164124

IRDA PICTAIL PLUS DAUGHTER BOARD

Overview

The IrDA PICtail™ Plus Daughter Board is designed to operate in conjunction with Microchip’s Explorer 16 or other development boards with a PICtail Plus connector and AN1071 IrDA Standard Stack for Microchip 16-bit and PIC32 devices to create an IrDA-enabled development and evaluation platform. The IrDA Stack is written to operate with the IrDA-enabled UARTs on the 16-bit PIC24 MCUs, PIC32 MCUs and dsPIC33 DSCs.

  • Infrared optical sensor.
  • PICtail™ Plus Daughter Board connection interface

 Signal Interface

 FunctionsI/OPinDescription
 RX I U1RX/U2RX UART Receive
TX O U1TX/U2TX UART Transmit

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
AN1071 - IrDA Standard Stack for Microchip 16-Bit and 32-bit MCUs Legacy Collaterals Download
IrDA® PICtail Plus Daughter Board Info Sheet Brochures Download

Live Chat

Need Help?

Privacy Policy