Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN1369

Title:
Full-Bridge Quarter Brick DC/DC Converter Reference Design App Note
Name:
AN1369
Date:
04/16/2012
Author:
Ramesh Kankanala
Description:
This application note provides the digital implementation of a telecom input 36 VDC-76 VDC to output 12 VDC, 200W Quarter Brick DC/DC Brick Converter using the Full-Bridge topology. This topology combines the advantages of Pulse-Width Modulation (PWM) control and resonant conversion.
Keywords:
full bridge dc/dc quarter brick
 
Application Notes & Source Code
 Last Updated
Size
 
  AN1369
  04/16/2012
  4648KB
Silicon Products