Dual Slope A/D Converters
Products

Loading..
Product |
Resolution |
Input Channels |
Sample Rate (SPS Max) |
Input Range (V) |
Interface |
Comments |
TC500A |
Up to 17 bits |
1 |
30 |
-4.2V to 4.2V |
3-wire |
The TC520A allows SPI™ interface to the TC500A |
TC510 |
Up to 17 bits |
1 |
30 |
-4.2V to 4.2V |
3-wire |
The TC520A allows SPI™ interface to the TC510 |
TC514 |
Up to 17 bits |
4 |
30 |
-2.5V to 2.5V |
3-wire |
The TC520A allows SPI™ interface to the TC514 |
TC520A |
Up to 17 bits |
0 |
30 |
|
Serial Port |
TC500/500A/510/514 Companion |
TC500 |
Up to 16 bits |
1 |
30 |
-4.2V to 4.2V |
3-wire |
The TC520A allows SPI™ interface to the TC500 |
TC7109 |
12 bits plus sign bit |
1 |
30 |
-4.2V to 4.2V |
Serial Port |
Dual Slope ADC |
TC7109A |
12 bits plus sign bit |
1 |
30 |
-4.2V to 4.2V |
Serial Port |
Dual Slope ADC |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.