High Rel Commmunication Ics
Products

Loading..
Product |
TempRange Min |
TempRange Max |
Operating Voltage |
Protocols |
Com Channels |
Packages |
VSC8540ET |
-55 |
125 |
1.5V / 1.8V / 2.5V / 3.3V |
Ethernet / TSN |
1x (10M/100Mbps) |
68\VQFN |
VSC8541ET |
-55 |
125 |
1.5V / 1.8V / 2.5V / 3.3V |
Ethernet / TSN |
1x (10M/100M/1Gbps) |
68\VQFN |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.