AI data centers demand power systems that are efficient, resilient and built for continuous operation. Our dsPIC33 Digital Signal Controllers (DSCs) are purpose-built for real-time digital power control, which helps accelerate high-density server power designs with fast digital control loops, high-efficiency power delivery, advanced multilevel power topology support and long-term embedded security.
Through software-defined control architectures, optimized Power-Factor Correction (PFC) and DC-DC control methodologies for mCRPS power supply designs, high-resolution Pulse-Width Modulation (PWM) and fast analog feedback, dsPIC33 DSCs enable precise and responsive power conversion. They also support live firmware updates for always-on performance, secure boot, authenticated Over-The-Air (OTA) updates and Post-Quantum Cryptography (PQC)-ready security, all within model-based design workflows. Backed by expert power design resources and more than 20 years of experience in power supplies, we provide the technology and support needed to develop reliable, secure, and scalable power solutions for next-generation data centers.
Our dsPIC® DSCs enable precise, efficient digital control of data center power supply units by supporting high power density, fast response and reliable continuous operation.
Recommended Devices
dsPIC DSCs manage battery backup units with accurate monitoring, charging, discharging and power transfer control to maintain dependable backup power.
Recommended Devices
dsPIC DSCs provide fast control loops and high-resolution PWM for efficient, responsive DC-DC conversion across demanding data center power architectures.
Recommended Devices
dsPIC DSCs help protect data center power systems with secure boot, authenticated firmware updates, cryptographic support and PQC-ready security features.
Recommended Devices
Learn about the challenges of designing AI servers and how power modules can help address them. This video also explores energy efficiency, power density, thermal management and security, while highlighting our solutions for next-generation AI server designs.
Discover how multilevel power conversion topologies can improve efficiency, power quality and performance in demanding power systems.
Explore how advanced power technologies can help AI servers meet growing energy demands while improving efficiency, power density and thermal management.
This demonstration platform features our silicon carbide MOSFETs and dsPIC® Digital Signal Controllers (DSCs). It also includes our 8-bit microcontrollers (MCUs), gate drivers, buck regulator, Switch Mode Power Supply (SMPS) controller, push-pull Pulse-Width Modulation (PWM) controller, CAN FD transceiver and Low-Dropout (LDO) regulator.
Featuring our dsPIC DSCs and silicon carbide (SiC) MOSFETs, this DC-DC converter demonstration platform complements our On-Board-Charger (OBC) solution. The platform is a demonstrator for converting 800V/400V battery voltage down to the 12V auxiliary battery used in Power Supply Units (PSUs).
The EPC91107KIT is a four-level Flying Capacitor Multilevel (FCML) totem-pole bridgeless PFC evaluation board that meets OCP M-CRPS and ORv3 standards for 33 kW data center power shelves and supports up to 25 ARMS continuous input current with integrated EMI filtering, startup, housekeeping and dsPIC33 DSC.
This reference design uses the dsPIC33C MPT Secure DSCs or dsPIC33C DSCs and TA100 security ICs to create a secure solution with digital power capabilities satisfying the security requirement of the OCP-compliant power supply implementing Security Protocol and Data Model (SPDM) protocol. A dsPIC33C OCP - SPDM library is provided to simplify adding SPDM protocol support into your server power supply.
EPC’s eGaN FETs and integrated circuits deliver the high-speed switching, compact footprint and efficiency needed to maximize power density in next-generation data-center power supplies. Paired with the advanced digital control of the dsPIC DSC, these technologies enable optimized, responsive and cost-effective power conversion solutions with fewer components, which helps data centers achieve greater performance, scalability and energy efficiency.
The dsPIC33A Digital Power Starter Kit is intended to introduce and demonstrate the capabilities and features of our SMPS device families. The starter kit features an on-board dsPIC33AK512MPS506 Digital Signal Controller (DSC) device, SMPS power stages, resistive loads, an LCD display and a USB/UART bridge.
This is a generic development board, based on the dsPIC33 DSCs, that implements interleaved LLC topology to support rapid prototyping and code development. The board is compatible with the dsPIC33EP, dsPIC33CK and dsPIC33CH Digital Power Plug-in Modules (DP PIMs).
This development kit provides safe voltage levels at moderate power, while designing algorithms on a boost power factor correction topology, and utilizes the dsPIC33EP128GS806 device, which supports full digital and advanced power control algorithm schemes.
This development board provides flexible measurement platform for all compatible dsPIC33 digital power PIMs. These DP PIMs can be inserted into the mating socket in the middle of the digital power development board.
The dsPIC33AK512MPS506 DP PIM is a demonstration board that, with different power boards, showcases the features of the dsPIC3333AK512MPS506 DSC.
The dsPIC33AK128MC106 DP PIM is a demonstration board that, with different power boards, showcases the features of the dsPIC33AK128MC106 Digital Signal Controller (DSC).
The dsPIC33CK256MP506 DP PIM is a building block for our digital power development boards that allows the controller to be easily swapped out for various dsPIC33 family DSCs.
The dsPIC33CH512MP506 DP PIM is a demonstration board that, with different power boards, showcases the features of the dsPIC33CH512MP506 16-bit DSC.
Use this expandable, highly configurable software program to create, debug and qualify your embedded designs for your dsPIC® DSC.
MPLAB Discover is a catalog of fully configured and complete source code, projects, examples and software applications for dsPIC DSCs to jump-start your next project.
Configure your MCU's rich set of peripherals and functions and customize your application with this graphical programming plug-in for MPLAB X IDE.
Compile your software with optimizations that reduce your code size and increase efficiency.
Accelerate the development of your Switched-Mode Power Supplies (SMPS) with MPLAB PowerSmart Development Suite, a user-friendly design ecosystem that eliminates the need to manually write DSP-specific code for dsPIC33 DSCs.
This is a free, customized version of the Continue extension available on the Microsoft® Visual Studio® Code (VS Code®) Marketplace that helps accelerate development of dsPIC33 DSCs. It offers code suggestions with the AI autocomplete feature, automates routine tasks and provides access to device-specific data sheets within the editor. A Microchip-trained virtual assistant chatbot is also available to elevate your coding experience.
|
Title
|
Category
|
DS Number
|
|
|---|---|---|---|
| Peak Current Mode Control for LLC Resonant Converters | Application Notes | DS00006441 | Download |
| Implementing an Interleaved 3-Phase LLC with dsPIC33AK Family DSCs | Application Notes | DS00006330 | Download |
| Live Update - Online Firmware Updates in Timing-Critical Applications | Application Notes | DS00002601 | Download |
| Power Factor Correction in Power Conversion Applications Using the dsPIC® DSC | Application Notes | Download | |
| wolfSSL Products for Microchip | Online Asset | Link | |
| dsPIC33 Post-Quantum Cryptography (PQC) and Classical Cryptography Example Applications | Online Asset | Link | |
| Hybrid PQC Secure Boot Demo | Online Asset | Link |
Live Chat