We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The dsPIC33A Digital Power Starter Kit is intended to introduce and demonstrate the capabilities and features of Microchip’s SMPS device families. The starter kit features an on-board dsPIC33AK512MPS506 Digital Signal Controller (DSC) device, SMPS power stages, resistive loads, an LCD display and a USB/UART bridge. It also includes a programmer/debugger, which eliminates the need for any additional hardware. The software for the demonstration application that is preprogrammed into the on-board dsPIC33A Digital Signal Controller (DSC) is available for download from MPLAB® Discover.

dsPIC33A Digital Power Starter Kit Features:

  • dsPIC33AK Single Core Digital Signal Controller (DSC)
  • Buck Converter Stage
  • Boost Converter Stage
  • PICkit™ On-Board (PKOB) Programmer/Debugger Circuit
  • USB/UART Hub and Bridge
  • Temperature Sensor
  • 2x16 Character LCD
  • Loads Control Push Buttons
  • Reset Push Button
  • User Push Button
  • dsPIC33A Digital Power Starter Kit Board
  • 9V Power Supply
  • USB-C Cable
PM-26-111398-260127-dsPIC-PHOTO-DM330017-4-dsPIC33A-Digital-Power-Starter-Kit-DPSK-4-Angle1-Transparent.png PM-26-111398-260127-dsPIC-PHOTO-DM330017-4-dsPIC33A-Digital-Power-Starter-Kit-DPSK-4-Front-Transparent.png PM-26-111398-260127-dsPIC-PHOTO-DM330017-4-dsPIC33A-Digital-Power-Starter-Kit-DPSK-4-Back-Transparent.png PM-26-111398-260127-dsPIC-PHOTO-DM330017-4-dsPIC33A-Digital-Power-Starter-Kit-DPSK-4-Dynamic2-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
dsPIC33A Digital Power Starter Kit 4 User Guide User Guides Download
Microchip Power Board Visualizer Supporting dsPIC33 DSCs Software Library Web Link
dsPIC33C Digital Power Starter Kit Firmware Examples Software Link

Live Chat

Need Help?

Privacy Policy