Creating a high-performance capacitive touch interface for your product doesn’t have to be difficult, time consuming or expensive. Our industry-leading touch-enabled microcontrollers (MCUs), paired with our easy-to-use development tools, make adding capacitive touch almost effortless for most applications.
Functional safety is essential in many markets. Automotive functional safety requirements are governed by ISO 26262. Our Functional Safety Touch Library reduces your development time and effort for a variety of automotive applications, including:
Advanced Drive Assistance Systems (ADAS) systems use Hands-off Detection (HOD) to verify that a driver's hands are on the steering wheel. We offer a complete, single-chip HOD solution to speed up your implementation and shorten your time to market.
Radiant heating is more efficient than traditional car heating systems. Our touch solution for radiant heating controls can help you design an EV heating system that quickly brings the cabin temperature up to comfortable levels.
Touch-based user interfaces aren’t only restricted to a car’s interior. We provide dedicated touch solutions to enable Near Field Communication (NFC) in door handles or to create touch buttons to open a car door.
Our capacitive Digital Level Sensing (DLS) solution senses the levels of liquids, eliminating the need for a floating element and the complexities of a mechanical solution.
A touchpad can provide users with an easy and intuitive way to control their devices. Discover how easy it is to add a touchpad to control your new product.
We also offer plug-and-play turnkey touch controllers if you want a simple and fast option for replacing mechanical buttons without making any additional changes to your product.
Here are several featured touch development boards that will make it easy to create your capacitive touch sensing application:
This fully featured development and demonstration board enables you to explore the capabilities of the Integrated Touch Controller (ITC) peripheral on the dsPIC33A DSCs. The board operation requires the insertion of a 120-pin, general-purpose Dual, In-Line Module (DIM) that includes a dsPIC33A DSC.
This board has onboard touch buttons, CAN/CAN FD driver and two Xplained Pro headers to interface touch extension boards.
This Curiosity development board allows you to evaluation capacitive touch using core-independent touch DSCs. This board has an on-board touch button, slider, and CAN/CAN FD and LIN transceivers. It supports two Xplained Pro connectors to interface to QT Touch boards.
The QT7-XPRO is optimized for capacitive self-sensing. It provides two buttons and a slider and supports water-tolerant and noise-robust touch.
The T10-XPRO is optimized for capacitive mutual-sensing, providing four buttons and a slider. It supports water-tolerant and noise-robust touch. It features Boost Mode technology to scan multiple touch nodes at once, saving time and power and/or increasing SNR in the process.
The Curiosity Nano Touch Adapter connects Curiosity Nano MCU evaluation boards to Xplained Pro touch extension boards.
This kit enables out of the box validation of:
This kit offers a complete out of the box experience for the 2D Touch Library:
The BIST-XPRO is a inter-connector board for the XPRO and Curiosity Nano ecosystem. It adds the to ability to introduce pin failures in early stages of development.
The T9 Xplained Pro kit is an extension board that enables easy evaluation of Metal over Cap (MoC), our patented solution for waterproof touch on metal. The kit demonstrates water proof touch, speed and noise immunity for touch buttons on metal surfaces.
This reference design is driven by a 32-bit PIC32CM LE00 MCU with integrated enhanced Peripheral Touch Controller (PTC). It enables out-of-the-box validation of water-tolerant touch utilizing our Driven Shield+ technology. It supports taps, swipes, pinch/zoom and single-finger tracking and features ultra-low power with wake-up-on-touch support. It passes IEC/EN 61000 4-6, level 3 (10V rms) certification with conducted immunity.
The MPLAB® development environment is a single tool chain supporting all PIC®, AVR® and SAM microcontrollers and can be used to simplify touch configuration in your design. It includes these tools:
MPLAB X IDE is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of our microcontrollers and digital signal controllers. It offers a host of features to help you quickly debug your projects and minimize your development time.
MPLAB Xpress Cloud-Based IDE is an online development environment that contains the most popular features of MPLAB X IDE. It is a perfect starting point for new users of PIC® and AVR® microcontrollers (MCUs) and requires no downloads, no machine configuration and no waiting to get started on your system development.
MPLAB Code Configurator (MCC) is a free, graphical programming environment that generates seamless, easy-to-understand C code to be inserted into your project. Using an intuitive interface, it enables and configures a rich set of peripherals and functions specific to your application.
MPLAB Harmony v3 is a fully integrated embedded software development framework for 32-bit PIC and SAM MCUs that provides flexible and interoperable software modules to simplify the development of value-added features and reduce your product’s time to market.
Troubleshooting your code's run-time behavior has never been easier. MPLAB® Data Visualizer is a free debugging tool that graphically displays run-time variables in an embedded application. Available as a plug-in for MPLAB X Integrated Development Environment (IDE) or a stand-alone debugging tool.
Microchip Studio is an Integrated Development Environment (IDE) for developing and debugging AVR® and SAM microcontroller applications. It merges all of the great features and functionality of Atmel Studio into Microchip’s well-supported portfolio of development tools.
Atmel START is an innovative online tool for intuitive, graphical configuration of embedded software projects. It lets you select and configure software components, drivers and middleware, as well as complete example projects specifically tailored to the needs of your application.
Driven Shield Plus Water Tolerant Touch Demo
|
Title
|
|
|---|---|
| Touchpad With Built-In Surface Gesture Recognition Using Peripheral Touch Controller | Download |
| mTouch Metal Over Cap Technology | Download |
| Capacitive Touch Sensor Design | Download |
| mTouch Sensing Technology Water Resistance | Download |
| Microchip Capacitive Proximity Design Guide | Download |
| Implementing Metal Over Capacitive Touch Sensors | Download |
| Low-Power Touch Design | Download |
|
Title
|
|
|---|---|
| Touch Solutions for All Your Needs | Download |
|
Title
|
|
|---|---|
| AT02259: QTouch Schematic and Layout Checklist | Download |
| AVR3002: Moisture Tolerant QTouch Design | Download |
| AVR1632: ASF - QTouch with XMEGA USB HID | Download |
| AVR3007: QTouch Composer with QT600-ATmega324 Training Guide | Download |
| AT13323: QTouch Smart Scan with Lumped Mode | Download |
| AT15291: Migrating QTouch Designs from SAM D MCUs to SAM C MCUs | Download |
| AT11849: QTouch Surface Design Guide | Download |
| AT01295: Integration of QTouch Library with BitCloud ZigBee Light Link | Download |
| AVR259: ATtiny40 QTouchADC Demonstration Kit | Download |
| AT13764: QTouch Scroll Sensor for Wearables | Download |
| AVR3008: QTouch Composer with QT600-ATtiny88 Training Guide | Download |
| AVR3004: QTouch with Safety Features | Download |
| AT12699: Multifunction Compact Keyboard | Download |
| AT03816: QMatrix Control Panel for In-Home Display | Download |
| AT01486: Low Cost Capacitive Touch TV Control Keypad | Download |
| AVR3005: Low Power QTouch Design | Download |
| AN_42325 - AT08774: SAM D20 PTC with I2C Slave | Download |
|
Title
|
|
|---|---|
| Application Note | Download |
|
Title
|
|
|---|---|
| Touch Solutions for All Your Needs | Download |