We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Functional Safety Touch Library

Functional Safety for ISO 26262, IEC 61508 and IEC 60730 Applications


Robustness, reliability and safety are becoming increasingly important in end products, especially in cars. In the automotive market, these requirements are formalized and governed by the ISO 26262 standard. Our Functional Safety Touch Library will help you quickly and easily develop touch designs targeting Automotive Safety Integrity Level B (ASIL B) compliance. If you are working on a design that targets IEC 61508 for industrial functional safety or IEC 60730 for class B safety in appliances, please contact your local Microchip sales office for assistance.

Functional Safety Touch Library-Supported MCU Families


MCU FamilyTouch UI FeatureTouch Acquisition SupportPerformance FeaturesBuy Here
AVR DA FamilyTouch buttonsSelf-sensing
Mutual sensing
Driven Shield+
Boost mode
Active noise avoidance
FuSaTL AVR DA
dsPIC33C DSCsTouch buttonsSelf-sensingDriven Shield+
Active noise avoidance
FuSaTL dsPIC33C

Functional Safety Touch Library


Touch Features

The Functional Safety Touch Library (Part Number: FuSaTL) speeds up your development of capacitive touch buttons for applications that target ISO 26262 certification, such as cruise control buttons on steering wheels or touch gear shifters. A flexible solution for creating high-performance safety touch projects, this library supports these features:

  • Self-sensing and mutual sensing
  • Water-tolerant touch with Driven Shield+
  • Low-power support
  • Boost mode for increased Signal-to-Noise Ratio (SNR)
  • Active noise countermeasures

All features are validated and performance tested to pass 10V conducted immunity tests (level 3) according to IEC 6100-4-6.

Touch Safety Features

The Functional Safety Touch Library was developed by applying ISO 26262 ASIL-B guidelines with ASPICE compliance. The library code implements the safety features outlined in the FMEDA and the MCU safety manual. Safety features include:

  • Touch Built-In Self-Test (BIST)
  • Logical program flow check
  • Library state check

Our Functional Safety Touch Library (FuSaTL) preview packages provide all the details. Please request access to this information on our Secure Data Extranet via your myMicrochip account.

Functional Safety Touch Library Packages


We offer the Functional Safety Touch Library in three packages that are customized to support your project lifecycle. The Functional Safety Touch Library is currently available for the AVR® DA family of microcontrollers (MCUs) and dsPIC33C core-independent-touch Digital Signal Controllers (DSCs). The Functional Safety Touch Library Starter and Full/Advanced packages can be ordered from our online purchasing portal.

 Functional Safety Compliant/Ready dsPIC33C Digital Signal Controllers (DSCs)
 Preview PackageStarter PackageAdvanced Package
Solution Overview✓––
Functional Safety Touch Library–✓
(For all dsPIC33C DSC families)
✓
(For all dsPIC33C DSC families)
Safety Touch Reference Application–✓✓
Application Integration User Guide–✓✓
Functional Safety Touch Library User Guide–✓✓
Safety Analysis and Traceability Reports––✓
 Functional Safety Ready AVR® DA Microcontrollers (MCUs)
 Preview PackageStarter PackageFull Package
Solution Overview✔––
Functional Safety Touch Library–✔
(For all AVR DA MCU families)
✔
(For all AVR DA MCU families)
Safety Touch Reference Application–✔✔
Application Integration User Guide–✔✔
Functional Safety Touch Library User Guide–✔✔
Safety Analysis and Traceability Reports––✔

We also offer support for your functional safety touch design if you are planning on using one of our other MCUs. Please contact us if you need assistance with getting started with your development.

Documentation


Application Notes

Capacitive Touch Sensor Design

Live Chat

Need Help?

Privacy Policy