Zero Cross Detect (ZCD) detects when an Alternative Current (AC) signal crosses through the ground potential. The ZCD module is useful when monitoring an AC waveform for purposes such as TRIAC dimming, AC period measurement and minimizing EMI caused by switching transients.
If the microcontroller (MCU) you have selected doesn’t have an on-chip ZCD, you will need to build an external circuit with passive components. This will not only lead to higher power consumption and BOM costs, but it will also result in a current injection into the substrate, which may damage the MCU.
The on-chip ZCD peripheral in PIC® and AVR® MCUs can take the signal directly from the AC main with only a resistor or a capacitor in series. This saves BOM costs and reduces energy loss while also preventing substrate current injection.
The ZCD peripheral can be easily configured with MPLAB® Code Configurator (MCC) for PIC MCUs and Atmel START for AVR MCUs.
To safely interface with the AC input signal, a current-limiting resistor (and/or capacitor in some cases) is needed in series with the input. The value of that resistor/capacitor is calculated based on the AC input voltage and the current specs of the ZCD peripheral. An optional pull-up or pull-down resistor can also be added to balance zero-crossing voltage offset.
The ZCD peripheral is very easy to configure. The ZCD output signal is a simple digital level that toggles from active low to high when the signal crosses from negative to positive or vice versa. The output signal can be used to trigger other peripherals internally, or output to a GPIO pin externally. You can also configure the peripheral to trigger an interrupt when the signal crosses positively, negatively, or both.
Product | Status | 5K Pricing | CPU Type | Architecture | Family | Program Memory Size (KB) | Program Memory Size (KWords) | Bootload capable | SRAM (Bytes) | Emulated EEPROM in Flash | DMA Channels | Max I/O Pins | Pin count | Max CPU Speed (MHz) | ADC with Enhanced Features | Peripheral Pin Select / Pin Muxing | Vbat/Vddbu battery backup | Brown-Out Reset | Low Voltage Detection | Power On Reset | Internal Oscillator | Hardware RTCC/RTC | Watch Dog Timer | Windowed Watch Dog Timer (WWDT) | Number of Comparators | Number of Op Amps | Number of ADCs | ADC Input | Max ADC Resolution (Bits) | Max ADC Sampling Rate (ksps) | ADC with Computation | Number of DACs | DAC Outputs | Max DAC Resolution (Bits) | Internal Voltage Reference (Bandgap) | Zero Cross detect | Slope Compensation / Programmable Ramp Generator | Data Signal Modulator | CTMU | Max 8-Bit Digital Timers | Max 16-Bit Digital Timers | Signal Measurement Timer | Hardware Limit Timer | Stand alone PWMs | Capture / Compare/PWM (CCP) | Enhanced Capture/Compare/PWM (ECCP) | Max PWM outputs (including complementary) | Number of PWM Time Bases | PWM Max Resolution (Bits) | Quadrature Encoder Interface | Angular Timer | Math Accelerator | UART | SPI | I2C | Number of USB Modules | USB Interface | USB Active Clock Tuning | Number of CAN Modules | CAN Transmit Buffers | CAN Receive Buffers | Ethernet | LIN | IrDA | Parallel Port | Class B Support | CRC | Configurable Logic Cell (CLC/CCL) | Complementary Waveform Generator / Complementary Output Generator | Numerically Controlled Oscillator | Programmable Switched Mode Controller | Hardware Touch Peripheral | Hardware Direct Touch Channel Buttons | Hardware Touch Matrix Nodes | Touch Library Support | Hardware Cap Voltage Divider | Segmented LCD | Keeloq Hardware | Crypto Engine | JTAG | Temp Range Min | Temp Range Max | Operation Voltage Min (V) | Operation Voltage Max (V) | High Voltage Capable | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PIC16F15375 | In Production | $0.90 | 8-bit PIC MCU | 8 | 8-bit MCU | 14 | 8 | No | 1024 | 0 / HEF | 0 | 36 | 40 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 2 | 0 | 1 | 35 | 10 | 100 | No | 1 | 2 | 5 | No | Yes | 0 | 0 | No | 1 | 2 | 0 | 1 | 4 | 2 | 0 | 10 | 1 | 10 | 0 | No | No | 2 | 2 | 2 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 1 | 1 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 40/PDIP, 40/UQFN, 44/QFN, 44/TQFP | ||||||
PIC16F1703 | In Production | $0.65 | 8-bit PIC MCU | 8 | 8-bit MCU | 3.5 | 2 | Yes | 256 | 0 / HEF | 0 | 12 | 14 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 0 | 2 | 1 | 8 | 10 | 100 | No | 0 | 0 | 0 | Yes | Yes | 0 | 0 | No | 2 | 1 | 0 | 0 | 0 | 2 | 0 | 2 | 1 | 10 | 0 | No | No | 0 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 14/PDIP, 14/SOIC, 14/TSSOP, 16/QFN | ||||||
PIC16F1704 | In Production | $0.70 | 8-bit PIC MCU | 8 | 8-bit MCU | 7 | 4 | No | 512 | 0 / HEF | 0 | 12 | 14 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 2 | 2 | 1 | 8 | 10 | 100 | No | 1 | 2 | 8 | Yes | Yes | 0 | 0 | No | 4 | 1 | 0 | 0 | 2 | 2 | 0 | 8 | 3 | 10 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 3 | 1 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 14/PDIP, 14/SOIC, 14/TSSOP, 16/QFN, 16/UQFN | ||||||
PIC16F1705 | In Production | $0.77 | 8-bit PIC MCU | 8 | 8-bit MCU | 14 | 8 | Yes | 1024 | 0 / HEF | 0 | 12 | 14 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 2 | 2 | 1 | 8 | 10 | 100 | No | 1 | 2 | 8 | Yes | Yes | 0 | 0 | No | 4 | 1 | 0 | 0 | 2 | 2 | 0 | 8 | 3 | 10 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 3 | 1 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 14/PDIP, 14/SOIC, 14/TSSOP, 16/QFN | ||||||
PIC16F1707 | In Production | $0.81 | 8-bit PIC MCU | 8 | 8-bit MCU | 3.5 | 2 | Yes | 256 | 0 / HEF | 0 | 18 | 20 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 0 | 2 | 1 | 12 | 10 | 100 | No | 0 | 0 | 0 | Yes | Yes | 0 | 0 | No | 2 | 1 | 0 | 0 | 0 | 2 | 0 | 2 | 1 | 10 | 0 | No | No | 0 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 20/PDIP, 20/QFN, 20/SOIC, 20/SSOP | ||||||
PIC16F1708 | In Production | $0.87 | 8-bit PIC MCU | 8 | 8-bit MCU | 7 | 4 | Yes | 512 | 0 / HEF | 0 | 18 | 20 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 2 | 2 | 1 | 12 | 10 | 100 | No | 1 | 2 | 8 | Yes | Yes | 0 | 0 | No | 4 | 1 | 0 | 0 | 2 | 2 | 0 | 8 | 3 | 10 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 3 | 1 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 20/PDIP, 20/QFN, 20/SOIC, 20/SSOP, 20/UQFN | ||||||
PIC16F1709 | In Production | $0.92 | 8-bit PIC MCU | 8 | 8-bit MCU | 14 | 8 | Yes | 1024 | 0 / HEF | 0 | 18 | 20 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 2 | 2 | 1 | 12 | 10 | 100 | No | 1 | 2 | 8 | Yes | Yes | 0 | 0 | No | 4 | 1 | 0 | 0 | 2 | 2 | 0 | 8 | 3 | 10 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 3 | 1 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 20/PDIP, 20/QFN, 20/SOIC, 20/SSOP | ||||||
PIC16F1713 | In Production | $0.97 | 8-bit PIC MCU | 8 | 8-bit MCU | 7 | 4 | Yes | 512 | 0 / HEF | 0 | 25 | 28 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 2 | 2 | 1 | 17 | 10 | 100 | No | 2 | 4 | 8 | Yes | Yes | 0 | 0 | No | 4 | 1 | 0 | 0 | 2 | 2 | 0 | 0 | 3 | 10 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | No | 4 | 1 | 1 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 28/QFN, 28/SOIC, 28/SPDIP, 28/SSOP, 28/UQFN | ||||||
PIC16F1716 | In Production | $1.03 | 8-bit PIC MCU | 8 | 8-bit MCU | 14 | 8 | Yes | 1024 | 0 / HEF | 0 | 25 | 28 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 2 | 2 | 1 | 17 | 10 | 100 | No | 2 | 4 | 8 | Yes | Yes | 0 | 0 | No | 4 | 1 | 0 | 0 | 2 | 2 | 0 | 0 | 3 | 10 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | No | 4 | 1 | 1 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 28/QFN, 28/SOIC, 28/SPDIP, 28/SSOP, 28/UQFN | ||||||
PIC16F1717 | In Production | $1.43 | 8-bit PIC MCU | 8 | 8-bit MCU | 14 | 8 | Yes | 1024 | 0 / HEF | 0 | 36 | 40 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 2 | 2 | 1 | 28 | 10 | 100 | No | 2 | 4 | 8 | Yes | Yes | 0 | 0 | No | 4 | 1 | 0 | 0 | 2 | 2 | 0 | 0 | 3 | 10 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | No | 4 | 1 | 1 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 40/PDIP, 40/UQFN, 44/QFN, 44/TQFP | ||||||
PIC16F1718 | In Production | $1.10 | 8-bit PIC MCU | 8 | 8-bit MCU | 28 | 16 | Yes | 2048 | 0 / HEF | 0 | 25 | 28 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 2 | 2 | 1 | 17 | 10 | 100 | No | 2 | 4 | 8 | Yes | Yes | 0 | 0 | No | 4 | 1 | 0 | 0 | 2 | 2 | 0 | 0 | 3 | 10 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | No | 4 | 1 | 1 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 28/QFN, 28/SOIC, 28/SPDIP, 28/SSOP, 28/UQFN | ||||||
PIC16F1719 | In Production | $1.48 | 8-bit PIC MCU | 8 | 8-bit MCU | 28 | 16 | Yes | 2048 | 0 / HEF | 0 | 36 | 40 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 2 | 2 | 1 | 28 | 10 | 100 | No | 2 | 4 | 8 | Yes | Yes | 0 | 0 | No | 4 | 1 | 0 | 0 | 2 | 2 | 0 | 0 | 3 | 10 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | No | 4 | 1 | 1 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 40/PDIP, 40/UQFN, 44/QFN, 44/TQFP | ||||||
PIC16F1764 | In Production | $0.96 | 8-bit PIC MCU | 8 | 8-bit MCU | 7 | 4 | Yes | 512 | 0 / HEF | 0 | 12 | 14 | 32 | Yes | No | Programmable BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 2 | 1 | 1 | 8 | 10 | 100 | No | 2 | 2 | 10 | Yes | Yes | Yes | 1 | No | 4 | 3 | 0 | 3 | 2 | 1 | 0 | 6 | 4 | 16 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 3 | 1 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 14/PDIP, 14/SOIC, 14/TSSOP, 16/QFN | ||||
PIC16F1765 | In Production | $1.03 | 8-bit PIC MCU | 8 | 8-bit MCU | 14 | 8 | Yes | 1024 | 0 / HEF | 0 | 12 | 14 | 32 | Yes | No | Programmable BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 2 | 1 | 1 | 8 | 10 | 100 | No | 2 | 2 | 10 | Yes | Yes | Yes | 1 | No | 4 | 3 | 0 | 3 | 2 | 1 | 0 | 6 | 4 | 16 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 3 | 1 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 14/PDIP, 14/SOIC, 14/TSSOP, 16/QFN | ||||
PIC16F1768 | In Production | $1.13 | 8-bit PIC MCU | 8 | 8-bit MCU | 7 | 4 | Yes | 512 | 0 / HEF | 0 | 18 | 20 | 32 | Yes | No | Programmable BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 4 | 2 | 1 | 12 | 10 | 100 | No | 4 | 4 | 10 | Yes | Yes | Yes | 2 | No | 4 | 3 | 0 | 3 | 4 | 2 | 0 | 12 | 5 | 16 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 3 | 2 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 20/PDIP, 20/QFN, 20/SOIC, 20/SSOP, 20/VQFN | ||||
PIC16F1769 | In Production | $1.21 | 8-bit PIC MCU | 8 | 8-bit MCU | 14 | 8 | No | 1024 | 0 / HEF | 0 | 18 | 20 | 32 | Yes | No | Programmable BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 4 | 2 | 1 | 12 | 10 | 100 | No | 4 | 4 | 10 | Yes | Yes | Yes | 2 | No | 4 | 3 | 0 | 3 | 4 | 2 | 0 | 12 | 5 | 16 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 3 | 2 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 20/PDIP, 20/QFN, 20/SOIC, 20/SSOP, 20/VQFN | ||||
PIC16F1773 | In Production | $1.48 | 8-bit PIC MCU | 8 | 8-bit MCU | 7 | 4 | Yes | 512 | 0 / HEF | 0 | 25 | 28 | 32 | Yes | No | Programmable BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 6 | 3 | 1 | 17 | 10 | 100 | No | 6 | 6 | 10 | Yes | Yes | Yes | 3 | No | 5 | 3 | 0 | 4 | 6 | 3 | 0 | 21 | 7 | 16 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 3 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 28/SOIC, 28/SPDIP, 28/SSOP, 28/UQFN | ||||
PIC16F1776 | In Production | $1.55 | 8-bit PIC MCU | 8 | 8-bit MCU | 14 | 8 | Yes | 1024 | 0 / HEF | 0 | 25 | 28 | 32 | Yes | No | Programmable BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 6 | 3 | 1 | 17 | 10 | 100 | No | 6 | 6 | 10 | Yes | Yes | Yes | 3 | No | 5 | 3 | 0 | 4 | 6 | 3 | 0 | 21 | 7 | 16 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 3 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 28/SOIC, 28/SPDIP, 28/SSOP, 28/UQFN | ||||
PIC16F1777 | In Production | $1.92 | 8-bit PIC MCU | 8 | 8-bit MCU | 14 | 8 | Yes | 1024 | 0 / HEF | 0 | 36 | 40 | 32 | Yes | No | Programmable BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 8 | 4 | 1 | 28 | 10 | 100 | No | 8 | 8 | 10 | Yes | Yes | Yes | 4 | No | 5 | 3 | 0 | 4 | 8 | 4 | 0 | 28 | 8 | 16 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 4 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 40/PDIP, 40/UQFN, 44/QFN, 44/TQFP | ||||
PIC16F1779 | In Production | $2.02 | 8-bit PIC MCU | 8 | 8-bit MCU | 28 | 16 | Yes | 2048 | 0 / HEF | 0 | 36 | 40 | 32 | Yes | No | Programmable BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | 8 | 4 | 1 | 28 | 10 | 100 | No | 8 | 8 | 10 | Yes | Yes | Yes | 4 | No | 5 | 3 | 0 | 4 | 8 | 4 | 0 | 28 | 8 | 16 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 4 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 40/PDIP, 40/QFN, 40/UQFN, 40/VQFN, 44/QFN, 44/TQFP | ||||
PIC16F15313 | In Production | $0.46 | 8-bit PIC MCU | 8 | 8-bit MCU | 3.5 | 2 | No | 256 | 0 / HEF | 0 | 6 | 8 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | Yes | 1 | 0 | 1 | 5 | 10 | 100 | No | 1 | 2 | 5 | No | Yes | 0 | 0 | No | 1 | 2 | 0 | 1 | 4 | 2 | 0 | 10 | 1 | 10 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 1 | 1 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 8/PDIP, 8/SOIC, 8/UDFN | |||
PIC16F15323 | In Production | $0.50 | 8-bit PIC MCU | 8 | 8-bit MCU | 3.5 | 2 | No | 256 | 0 / HEF | 0 | 12 | 14 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | Yes | 2 | 0 | 1 | 11 | 10 | 100 | No | 1 | 2 | 5 | No | Yes | 0 | 0 | No | 1 | 2 | 0 | 1 | 4 | 2 | 0 | 10 | 1 | 10 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 1 | 1 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 14/PDIP, 14/SOIC, 14/TSSOP, 16/UQFN, 16/VQFN | |||
PIC16F15324 | In Production | $0.56 | 8-bit PIC MCU | 8 | 8-bit MCU | 7 | 4 | No | 512 | 0 / HEF | 0 | 12 | 14 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | Yes | 2 | 0 | 1 | 11 | 10 | 100 | No | 1 | 2 | 5 | No | Yes | 0 | 0 | No | 1 | 2 | 0 | 1 | 4 | 2 | 0 | 10 | 1 | 10 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 1 | 1 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 14/PDIP, 14/SOIC, 14/TSSOP, 16/UQFN, 16/VQFN | |||
PIC16F15325 | In Production | $0.63 | 8-bit PIC MCU | 8 | 8-bit MCU | 14 | 8 | No | 1024 | 0 / HEF | 0 | 12 | 14 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | Yes | 2 | 0 | 1 | 11 | 10 | 100 | No | 1 | 2 | 5 | No | Yes | 0 | 0 | No | 1 | 2 | 0 | 1 | 4 | 2 | 0 | 10 | 1 | 10 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 1 | 1 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 14/PDIP, 14/SOIC, 14/TSSOP, 16/UQFN, 16/VQFN | |||
PIC16F15344 | In Production | $0.63 | 8-bit PIC MCU | 8 | 8-bit MCU | 7 | 4 | No | 512 | 0 / HEF | 0 | 18 | 20 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | Yes | 2 | 0 | 1 | 17 | 10 | 100 | No | 1 | 2 | 5 | No | Yes | 0 | 0 | No | 1 | 2 | 0 | 1 | 4 | 2 | 0 | 10 | 1 | 10 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 1 | 1 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 20/PDIP, 20/QFN, 20/SOIC, 20/SSOP, 20/UQFN | |||
PIC16F15345 | In Production | $0.70 | 8-bit PIC MCU | 8 | 8-bit MCU | 14 | 8 | No | 1024 | 0 / HEF | 0 | 18 | 20 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | Yes | 2 | 0 | 1 | 17 | 10 | 100 | No | 1 | 2 | 5 | No | Yes | 0 | 0 | No | 1 | 2 | 0 | 1 | 4 | 2 | 0 | 10 | 1 | 10 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 1 | 1 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 20/PDIP, 20/QFN, 20/SOIC, 20/SSOP, 20/UQFN, 20/VQFN | |||
PIC16F15355 | In Production | $0.80 | 8-bit PIC MCU | 8 | 8-bit MCU | 14 | 8 | No | 1024 | 0 / HEF | 0 | 25 | 28 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | Yes | 2 | 0 | 1 | 24 | 10 | 100 | No | 1 | 2 | 5 | No | Yes | 0 | 0 | No | 1 | 2 | 0 | 1 | 4 | 2 | 0 | 10 | 1 | 10 | 0 | No | No | 2 | 2 | 2 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 1 | 1 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 28/QFN, 28/SOIC, 28/SPDIP, 28/SSOP, 28/UQFN, 28/VQFN | |||
PIC16F15356 | In Production | $0.88 | 8-bit PIC MCU | 8 | 8-bit MCU | 28 | 16 | No | 2048 | 0 / HEF | 0 | 25 | 28 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | Yes | 2 | 0 | 1 | 24 | 10 | 100 | No | 1 | 2 | 5 | No | Yes | 0 | 0 | No | 1 | 2 | 0 | 1 | 4 | 2 | 0 | 10 | 1 | 10 | 0 | No | No | 2 | 2 | 2 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 1 | 1 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 28/QFN, 28/SOIC, 28/SPDIP, 28/SSOP, 28/UQFN, 28/VQFN | |||
PIC16F15376 | In Production | $0.98 | 8-bit PIC MCU | 8 | 8-bit MCU | 28 | 16 | No | 2048 | 0 / HEF | 0 | 36 | 40 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | Yes | 2 | 0 | 1 | 35 | 10 | 100 | No | 1 | 2 | 5 | No | Yes | 0 | 0 | No | 1 | 2 | 0 | 1 | 4 | 2 | 0 | 10 | 1 | 10 | 0 | No | No | 2 | 2 | 2 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 1 | 1 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 40/PDIP, 40/UQFN, 40/VQFN, 44/QFN, 44/TQFP | |||
PIC16F15385 | In Production | $0.88 | 8-bit PIC MCU | 8 | 8-bit MCU | 14 | 8 | No | 1024 | 0 / HEF | 0 | 44 | 48 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | Yes | 2 | 0 | 1 | 43 | 10 | 100 | No | 1 | 2 | 5 | No | Yes | 0 | 0 | No | 1 | 2 | 0 | 1 | 4 | 2 | 0 | 10 | 1 | 10 | 0 | No | No | 2 | 2 | 2 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 1 | 1 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 48/TQFP, 48/UQFN | |||
PIC16F15386 | In Production | $0.97 | 8-bit PIC MCU | 8 | 8-bit MCU | 28 | 16 | No | 2048 | 0 / HEF | 0 | 44 | 48 | 32 | Yes | No | BOR | None | Yes | 32 MHz, 32 kHz | No | Yes | Yes | 2 | 0 | 1 | 43 | 10 | 100 | No | 1 | 2 | 5 | No | Yes | 0 | 0 | No | 1 | 2 | 0 | 1 | 4 | 2 | 0 | 10 | 1 | 10 | 0 | No | No | 2 | 2 | 2 | 0 | None | No | 0 | 0 | 0 | None | Yes | No | No | No | No | 4 | 1 | 1 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 48/TQFP, 48/UQFN | |||
AVR64DD28 | Future Product | Call for pricing | 8-bit AVR MCU | 8 | 8-bit MCU | 64 | 32 | No | 8192 | 256 | 23 | 28 | 24 | Yes | No | Programmable BOR | Programmable LVD | Yes | Yes | Yes | Yes | 1 | 0 | 1 | 19 | 12 | 130 | Yes | 1 | 1 | 10 | Yes | Yes | 0 | No | 0 | 3 | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | No | No | 0 | -40 | 125 | 1.8 | 5.5 | Please call for package information | ||||||||||
AVR64DD32 | Future Product | Call for pricing | 8-bit AVR MCU | 8 | 8-bit MCU | 64 | 32 | No | 8192 | 256 | 27 | 32 | 24 | Yes | No | Programmable BOR | Programmable LVD | Yes | Yes | Yes | Yes | 1 | 0 | 1 | 23 | 12 | 130 | Yes | 1 | 1 | 10 | Yes | Yes | 0 | No | 0 | 4 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 |