We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Gamma-Correction


A camera sensor converts the light intensity of a pixel into equivalent digital value. The digital value is directly proportional to the light intensity of a pixel and hence has a linear relationship. However, a human eye perceives the images as a logarithmic function of intensity instead of a linear function. If the images from a camera sensor are directly displayed on a display device, then the scene will appear unnatural because of the differences between the camera sensor and human eye perception. To compensate this, the image from the camera sensor goes through the gamma correction.


Features and Benefits


  • LUT-Based Gamma Correction :
    • Implements gamma correction using a Look-Up Table (LUT) for efficient processing.
  • Fixed Gamma Factor :
    • Utilizes a fixed gamma correction factor of 2.2, corresponding to a gamma value of 0.4545.
  • Data Width Support : 
    • Supports input and output data widths of 8 bits and 10 bits.
  • Video Interface Compatibility :
    • Compatible with Native Video Interface and AXI4 Stream Video Interface for video data transfer.

Licensing Options


Encrypted RTL free with any Libero license 

Documentation


Title
Microchip_UG0938_Gamma_Correction_IP_User_Guide.pdf Download



Live Chat

Need Help?

Privacy Policy