We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

VESA Display Stream Compression Encoder


The DSC Encoder IP implements VESA Display Stream Compression to reduce video bandwidth while maintaining image quality. It compresses raw video input into a compact bitstream suitable for high-resolution displays and bandwidth-constrained interfaces. The IP accepts pixel data in YCbCr 4:4:4 format and processes it into compressed output using slice-based encoding. The design divides the image into slices, enabling parallel processing and efficient compression. It supports configurable parameters such as resolution and data width and provides standard interfaces for integration into video pipelines. The output is a compressed DSC-compliant stream suitable for transmission or storage. This IP is widely used in display systems, video transmission, and high-resolution imaging applications.


Features and Benefits


  • Video Compression 
    • VESA DSC compliant encoding
    • YCbCr 4:4:4 input support
  • High Efficiency 
    • Slice-based compression
    • Bandwidth reduction
  • Flexible Configuration
    • Resolution configurable
    • Data width selection
  • Streaming Interface
    • Pixel clock-based input
    • Compressed output stream
  • Integration Friendly
    • Suitable for display pipelines

Licensing Options


Free with any Libero license 

Documentation


Title
VESA Display Stream Compression IP User Guide Download



Live Chat

Need Help?

Privacy Policy