The DDR Read IP is a high-performance memory interface designed to retrieve continuous bursts of data from DDR memory, primarily for video processing applications. It reads stored video frames line-by-line and outputs data in real time for downstream processing or display pipelines. The IP operates in conjunction with a video arbiter, which converts read requests into AXI4 transactions. Internally, the design includes FIFO buffers for clock domain crossing, ensuring smooth data flow between the DDR interface and pixel clock domain. It supports configurable resolutions and data widths, allowing users to tailor the IP for various video formats. The read controller generates addresses based on frame start address and line offsets, enabling efficient sequential access to frame data.