We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CORE10100


Core10100 is a high-speed media access control (MAC) Ethernet controller.It implements Carrier Sense Multiple Access with Collision Detection (CSMA/CD) algorithms defined by IEEE 802.3 for MAC over an Ethernet connection


Features and Benefits


  • Supports 10/100 Mbps full/half duplex operations
  • Supports CSMA/CD defined by IEEE 802.3a standard
  • Host Interface with DMA Control
  • Supports 8, 16 and 32-bit host interface

Licensing Options


Free with any Libero License

Documentation


Title
Core10100 v5.1 Handbook Download



Live Chat

Need Help?

Privacy Policy